Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear actuators / cylinders.
Unit of Measure
« 16 

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM6WE20AZMC-G - AC - Equipped - Equipped - Straight Type - 7.87 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,804.00 -
EACM6WE25AZMC-G - AC - Equipped - Equipped - Straight Type - 9.84 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,825.00 -
EACM6WE30AZMC-G - AC - Equipped - Equipped - Straight Type - 11.81 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,825.00 -
EACM6WE05AZMK-G - DC - Equipped - Equipped - Straight Type - 1.97 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,783.00 -
EACM6WE10AZMK-G - DC - Equipped - Equipped - Straight Type - 3.94 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,783.00 -
EACM6WE15AZMK-G - DC - Equipped - Equipped - Straight Type - 5.91 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,804.00 -
EACM6WE20AZMK-G - DC - Equipped - Equipped - Straight Type - 7.87 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,804.00 -
EACM6WE25AZMK-G - DC - Equipped - Equipped - Straight Type - 9.84 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,825.00 -
EACM6WE30AZMK-G - DC - Equipped - Equipped - Straight Type - 11.81 in. - ~89.92 lb   - ~112.4 lb   - ~132.28 lb   - ~61.73 lb   $1,825.00 -
Unit of Measure
« 16