Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM26GV-UA / 2GV5B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Not Equipped - 2 lb-in - 18 ~ 320 $177.00 -
SCM26GV-UA / 2GV6B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Not Equipped - 2.3 lb-in - 15 ~ 266 $177.00 -
SCM26GV-UA / 2GV7.5B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Not Equipped - 3 lb-in - 12 ~ 213 $177.00 -
SCM26GV-UA / 2GV9B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Not Equipped - 3.6 lb-in - 10 ~ 177 $177.00 -
SCM26GV-UA / 2GV12.5B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Not Equipped - 4.90 lb-in - 7.2 ~ 128 $177.00 -
SCM26GV-UA / 2GV15B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Not Equipped - 6 lb-in - 6 ~ 106 $177.00 -
SCM26GV-UA / 2GV18B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Not Equipped - 7.1 lb-in - 5 ~ 88 $177.00 -
SCM26GV-UA / 2GV25B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Not Equipped - 9.70 lb-in - 3.6 ~ 64 $186.00 -
SCM26GV-UA / 2GV30B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Not Equipped - 11.5 lb-in - 3 ~ 53 $186.00 -
SCM26GV-UA / 2GV36B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Not Equipped - 13.2 lb-in - 2.5 ~ 44 $186.00 -
SCM26GV-UA / 2GV50B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Not Equipped - 19.40 lb-in - 1.8 ~ 32 $195.00 -
SCM26GV-UA / 2GV60B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Not Equipped - 23 lb-in - 1.5 ~ 26 $195.00 -
SCM26GV-UA / 2GV75B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Not Equipped - 28 lb-in - 1.2 ~ 21 $195.00 -
SCM26GV-UA / 2GV90B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Not Equipped - 34 lb-in - 1 ~ 17.7 $195.00 -
SCM26GV-UA / 2GV100B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Not Equipped - 38 lb-in - 0.9 ~ 16 $195.00 -
SCM26GV-UA / 2GV120B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Not Equipped - 46 lb-in - 0.75 ~ 13.3 $195.00 -
SCM26GV-UA / 2GV150B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Not Equipped - 53 lb-in - 0.6 ~ 10.6 $195.00 -
SCM26GV-UA / 2GV180B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Not Equipped - 53 lb-in - 0.5 ~ 8.8 $195.00 -
SCM26GV-UA / 2GV250B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Not Equipped - 53 lb-in - 0.36 ~ 6.4 $237.00 -
SCM26GV-UA / 2GV300B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Not Equipped - 53 lb-in - 0.3 ~ 5.3 $237.00 -
SCM26GV-UA / 2GV360B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Not Equipped - 53 lb-in - 0.25 ~ 4.4 $237.00 -
SCM26GV-EC / 2GV5B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Not Equipped - 1.85 lb-in2 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$178.00 -
SCM26GV-EC / 2GV6B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Not Equipped - 2.2 lb-in2.3 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$178.00 -
SCM26GV-EC / 2GV7.5B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Not Equipped - 2.7 lb-in3 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$178.00 -
SCM26GV-EC / 2GV9B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Not Equipped - 3.2 lb-in3.6 lb-in - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$178.00 -
Unit of Measure
1 2 3 4 5 »