Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_motor_top.jpg
Speed control motors for use with speed controllers.
  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

USM590-502W-1 / 5GU60KA - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped $530.00 -
USM590-502W-1 / 5GU75KA - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - - Not Equipped $542.00 -
USM590-502W-1 / 5GU90KA - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped $542.00 -
USM590-502W-1 / 5GU100KA - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped $542.00 -
USM590-502W-1 / 5GU120KA - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped $542.00 -
USM590-502W-1 / 5GU150KA - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - - Not Equipped $542.00 -
USM590-502W-1 / 5GU180KA - 90 W (1/8 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped $542.00 -
2IK6RA-AW2U - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $112.00 -
3IK15RA-AW2U - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $121.00 -
4IK25RA-AW2U - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $131.00 -
5IK40RA-AW2U - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $157.00 -
2IK6RA-CW2E - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $116.00 -
3IK15RA-CW2E - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $124.00 -
4IK25RA-CW2E - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $136.00 -
5IK40RA-CW2E - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $161.00 -
2RK6RA-AW2U - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $119.00 -
3RK15RA-AW2U - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $129.00 -
4RK25RA-AW2U - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $140.00 -
5RK40RA-AW2U - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 110/115 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Not Equipped $167.00 -
2RK6RA-CW2E - 6 W (1/125 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $122.00 -
3RK15RA-CW2E - 15 W (1/50 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $131.00 -
4RK25RA-CW2E - 25 W (1/30 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $147.00 -
5RK40RA-CW2E - 40 W (1/19 HP) AC Speed Control Motor (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Not Equipped $171.00 -
2IK6RGN-AW2U / 2GN3SA - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped $203.00 -
2IK6RGN-AW2U / 2GN3.6SA - 6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped $203.00 -
Unit of Measure
« 21 22 23 24 25 »