Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_motor_top.jpg
Speed control motors for use with speed controllers.
  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

3RK15RGN-CW2E / 3GN120SA - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped $248.00 -
3RK15RGN-CW2E / 3GN150SA - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - - Not Equipped $248.00 -
3RK15RGN-CW2E / 3GN180SA - 15 W (1/50 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped $248.00 -
4RK25RGN-CW2E / 4GN3SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN3.6SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN5SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN6SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN7.5SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN9SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN12.5SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN15SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN18SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped $247.00 -
4RK25RGN-CW2E / 4GN25SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - - Not Equipped $256.00 -
4RK25RGN-CW2E / 4GN30SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped $256.00 -
4RK25RGN-CW2E / 4GN36SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped $256.00 -
4RK25RGN-CW2E / 4GN50SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped $266.00 -
4RK25RGN-CW2E / 4GN60SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped $266.00 -
4RK25RGN-CW2E / 4GN75SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - - Not Equipped $266.00 -
4RK25RGN-CW2E / 4GN90SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped $266.00 -
4RK25RGN-CW2E / 4GN100SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped $266.00 -
4RK25RGN-CW2E / 4GN120SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped $266.00 -
4RK25RGN-CW2E / 4GN150SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - - Not Equipped $266.00 -
4RK25RGN-CW2E / 4GN180SA - 25 W (1/30 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped $266.00 -
5RK40RGN-CW2E / 5GN3SA - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped $288.00 -
5RK40RGN-CW2E / 5GN3.6SA - 40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped $288.00 -
Unit of Measure
« 31 32 33 34 35 »