Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
LS-top-img
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
  • RoHS Compliant
« 11 12 13 14 15 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

2LSB10-1 / 2IK6GN-SW2M - 0.39 - 3.94 - 12.3 - 66 - - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $569.00 -
2LSB10-2 / 2IK6GN-SW2M - 0.39 - 7.87 - 9 - 66 - - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $577.00 -
2LSB10-3 / 2IK6GN-SW2M - 0.39 - 11.81 - 6.7 - 66 - - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $577.00 -
2LSB10-4 / 2IK6GN-SW2M - 0.39 - 15.75 - 5.6 - 66 - - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $586.00 -
2LSB10-5 / 2IK6GN-SW2M - 0.39 - 19.69 - 4.5 - 66 - - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $592.00 -
2LSB10-6 / 2IK6GN-SW2M - 0.39 - 23.62 - 3.3 - 66 - - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $609.00 -
2LSB10-7 / 2IK6GN-SW2M - 0.39 - 27.56 - 2.7 - 66 - - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $641.00 -
2LSB10-8 / 2IK6GN-SW2M - 0.39 - 31.5 - 1.8 - 66 - - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $705.00 -
2LSB20-1 / 2IK6GN-SW2M - 0.79 - 3.94 - 12.3 - 41 [200 VAC, 50 Hz]
33 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $554.00 -
2LSB20-2 / 2IK6GN-SW2M - 0.79 - 7.87 - 9 - 41 [200 VAC, 50 Hz]
33 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $560.00 -
2LSB20-3 / 2IK6GN-SW2M - 0.79 - 11.81 - 6.7 - 41 [200 VAC, 50 Hz]
33 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $560.00 -
2LSB20-4 / 2IK6GN-SW2M - 0.79 - 15.75 - 5.6 - 41 [200 VAC, 50 Hz]
33 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $569.00 -
2LSB20-5 / 2IK6GN-SW2M - 0.79 - 19.69 - 4.5 - 41 [200 VAC, 50 Hz]
33 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $577.00 -
2LSB20-6 / 2IK6GN-SW2M - 0.79 - 23.62 - 3.3 - 41 [200 VAC, 50 Hz]
33 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $592.00 -
2LSB20-7 / 2IK6GN-SW2M - 0.79 - 27.56 - 2.7 - 41 [200 VAC, 50 Hz]
33 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $624.00 -
2LSB20-8 / 2IK6GN-SW2M - 0.79 - 31.5 - 1.8 - 41 [200 VAC, 50 Hz]
33 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $688.00 -
2LSB45-1 / 2IK6GN-SW2M - 1.77 - 3.94 - 12.3 - 22 [200 VAC, 50 Hz]
19.8 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $545.00 -
2LSB45-2 / 2IK6GN-SW2M - 1.77 - 7.87 - 9 - 22 [200 VAC, 50 Hz]
19.8 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $554.00 -
2LSB45-3 / 2IK6GN-SW2M - 1.77 - 11.81 - 6.7 - 22 [200 VAC, 50 Hz]
19.8 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $554.00 -
2LSB45-4 / 2IK6GN-SW2M - 1.77 - 15.75 - 5.6 - 22 [200 VAC, 50 Hz]
19.8 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $560.00 -
2LSB45-5 / 2IK6GN-SW2M - 1.77 - 19.69 - 4.5 - 22 [200 VAC, 50 Hz]
19.8 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $569.00 -
2LSB45-6 / 2IK6GN-SW2M - 1.77 - 23.62 - 3.3 - 22 [200 VAC, 50 Hz]
19.8 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $586.00 -
2LSB45-7 / 2IK6GN-SW2M - 1.77 - 27.56 - 2.7 - 22 [200 VAC, 50 Hz]
19.8 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $618.00 -
2LSB45-8 / 2IK6GN-SW2M - 1.77 - 31.5 - 1.8 - 22 [200 VAC, 50 Hz]
19.8 [200/220/230 VAC, 60 Hz]
- - Horizontal - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $681.00 -
2LSF10-1 / 2IK6GN-SW2M - 0.39 - 3.94 - 12.3 - 66 - - Vertical - 2.36 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $569.00 -
« 11 12 13 14 15 »