ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Connection Type |
Cable Direction |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM46AK | - 1.65 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | - Cable | - | $372.00 |
-
|
| AZM46MK | - 1.65 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft with Flat (No Gearhead) | - | - Single | - Equipped | - Cable | - | $563.00 |
-
|
| AZM46A0K | - 1.65 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Cable | - | $372.00 |
-
|
| AZM46M0K | - 1.65 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Cable | - | $563.00 |
-
|
| AZM46AKH | - 1.65 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | - Connector | - | $404.00 |
-
|
| AZM46A0KH | - 1.65 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Connector | - | $404.00 |
-
|
| AZM46MKH | - 1.65 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft with Flat (No Gearhead) | - | - Single | - Equipped | - Connector | - | $598.00 |
-
|
| AZM46M0KH | - 1.65 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Connector | - | $598.00 |
-
|