Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.

Unit of Measure
1 2 3 4 5 »  

Item #

Basic Step Angle

Motor Connection Type

Type

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Current per Phase (A/phase)

Shaft/Gear Type

Gear Ratio (X:1)

Lost Motion

Shaft

Encoder

Output Type

Electromagnetic Brake

Web Price

CAD

PKP213D05A - 1.8º - Lead Wire - Standard - 0.79 in - 1.18 in.
Speed - Torque Characteristics
- 2.8 oz-in - 0.5 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $78.00 -
PKP213D05B - 1.8º - Lead Wire - Standard - 0.79 in - 1.18 in.
Speed - Torque Characteristics
- 2.8 oz-in - 0.5 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $80.00 -
PKP214D06A - 1.8º - Lead Wire - Standard - 0.79 in - 1.57 in.
Speed - Torque Characteristics
- 5.1 oz-in - 0.6 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $87.00 -
PKP214D06B - 1.8º - Lead Wire - Standard - 0.79 in - 1.57 in.
Speed - Torque Characteristics
- 5.1 oz-in - 0.6 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $89.00 -
PKP223D15A2 - 1.8º - Connector - Standard - 1.1 in - 1.26 in.
Speed - Torque Characteristics
- 13.4 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $61.00 -
PKP223D15B2 - 1.8º - Connector - Standard - 1.1 in - 1.26 in.
Speed - Torque Characteristics
- 13.4 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $63.00 -
PKP225D15A2 - 1.8º - Connector - Standard - 1.1 in - 2.03 in.
Speed - Torque Characteristics
- 26 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $68.00 -
PKP225D15B2 - 1.8º - Connector - Standard - 1.1 in - 2.03 in.
Speed - Torque Characteristics
- 26 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $70.00 -
PKP233D15A - 1.8º - Connector - Standard - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $58.00 -
PKP233D15B - 1.8º - Connector - Standard - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $61.00 -
PKP235D15A - 1.8º - Connector - Standard - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $66.00 -
PKP235D15B - 1.8º - Connector - Standard - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $68.00 -
PKP233D08A - 1.8º - Connector - Standard - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - 0.85 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $56.00 -
PKP233D08B - 1.8º - Connector - Standard - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - 0.85 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $58.00 -
PKP235D08A - 1.8º - Connector - Standard - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - 0.85 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $66.00 -
PKP235D08B - 1.8º - Connector - Standard - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - 0.85 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $69.00 -
PKP233D15M - 1.8º - Connector - Standard - 1.38 in - 2.79 in.
Speed - Torque Characteristics
- 28 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Equipped $179.00 -
PKP235D15M - 1.8º - Connector - Standard - 1.38 in - 3.39 in.
Speed - Torque Characteristics
- 52 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Equipped $186.00 -
PKP233D23A - 1.8º - Connector - Standard - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - 2.3 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $58.00 -
PKP233D23B - 1.8º - Connector - Standard - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - 2.3 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $61.00 -
PKP235D23A - 1.8º - Connector - Standard - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - 2.3 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $66.00 -
PKP235D23B - 1.8º - Connector - Standard - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - 2.3 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $68.00 -
PKP243D08A2 - 1.8º - Flat Connector - High-Torque - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 0.85 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $61.00 -
PKP243D08B2 - 1.8º - Flat Connector - High-Torque - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 0.85 - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped - - Not Equipped $63.00 -
PKP243D15A2 - 1.8º - Flat Connector - High-Torque - 1.65 in - 1.3 in.
Speed - Torque Characteristics
- 49 oz-in - 1.5 - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped - - Not Equipped $61.00 -
Unit of Measure
1 2 3 4 5 »