ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS599ACD-PS5 | - 0.144º | - 3.54 in | - 3.86 in. |
![]() |
- 1968 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS599ACD-PS7.2 | - 0.1º | - 3.54 in | - 3.86 in. |
![]() |
- 2832 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS599ACD-PS10 | - 0.072º | - 3.54 in | - 3.86 in. |
![]() |
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596ACD-PS25 | - 0.0288º | - 3.54 in | - 2.68 in. |
![]() |
- 4960 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596ACD-PS36 | - 0.02º | - 3.54 in | - 2.68 in. |
![]() |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596ACD-PS50 | - 0.0144º | - 3.54 in | - 2.68 in. |
![]() |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596ACD-TS3.6 | - 0.2º | - 3.54 in | - 2.68 in. |
![]() |
- 848 oz-in | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596ACD-TS7.2 | - 0.1º | - 3.54 in | - 2.68 in. |
![]() |
- 1408 oz-in | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596ACD-TS10 | - 0.072º | - 3.54 in | - 2.68 in. |
![]() |
- 1968 oz-in | - Spur Gear (Offset Shaft) | - 10 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596ACD-TS20 | - 0.036º | - 3.54 in | - 2.68 in. |
![]() |
- 2832 oz-in | - Spur Gear (Offset Shaft) | - 20 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596ACD-TS30 | - 0.024º | - 3.54 in | - 2.68 in. |
![]() |
- 3520 oz-in | - Spur Gear (Offset Shaft) | - 30 :1 | - Not Equipped | - Single | - Not Equipped | - Single-Phase 200-240 VAC | - | Request Quote |
RKS596BAD | - 0.72º | - 3.35 in | - 2.68 in. |
![]() |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS599BAD | - 0.72º | - 3.35 in | - 3.86 in. |
![]() |
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS5913BAD | - 0.72º | - 3.35 in | - 5.04 in. |
![]() |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS596BAD-HS50 | - 0.0144º | - 3.54 in | - 2.68 in. |
![]() |
- 4640 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS596BAD-HS100 | - 0.0072º | - 3.54 in | - 2.68 in. |
![]() |
- 7360 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS599BAD-PS5 | - 0.144º | - 3.54 in | - 3.86 in. |
![]() |
- 1968 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS599BAD-PS7.2 | - 0.1º | - 3.54 in | - 3.86 in. |
![]() |
- 2832 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS599BAD-PS10 | - 0.072º | - 3.54 in | - 3.86 in. |
![]() |
- 2832 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS596BAD-PS25 | - 0.0288º | - 3.54 in | - 2.68 in. |
![]() |
- 4960 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS596BAD-PS36 | - 0.02º | - 3.54 in | - 2.68 in. |
![]() |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS596BAD-PS50 | - 0.0144º | - 3.54 in | - 2.68 in. |
![]() |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS596BAD-TS3.6 | - 0.2º | - 3.54 in | - 2.68 in. |
![]() |
- 848 oz-in | - Spur Gear (Offset Shaft) | - 3.6 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS596BAD-TS7.2 | - 0.1º | - 3.54 in | - 2.68 in. |
![]() |
- 1408 oz-in | - Spur Gear (Offset Shaft) | - 7.2 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |
RKS596BAD-TS10 | - 0.072º | - 3.54 in | - 2.68 in. |
![]() |
- 1968 oz-in | - Spur Gear (Offset Shaft) | - 10 :1 | - Not Equipped | - Double | - Not Equipped | - Single-Phase 100-120 VAC | - | Request Quote |