Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
BLMR5100K-GFV-F | - 100 W (1/8 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $337.00 |
Add To Cart
Request Quote |
BLMR5100K-GFV-B | - 100 W (1/8 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $337.00 |
Add To Cart
Request Quote |
BLMR6200SK-GFV-F | - 200 W (1/4 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $384.00 |
Add To Cart
Request Quote |
BLMR6200SK-GFV-B | - 200 W (1/4 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $384.00 |
Add To Cart
Request Quote |
BLMR5100KM-GFV-F | - 100 W (1/8 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $554.00 |
Add To Cart
Request Quote |
BLMR5100KM-GFV-B | - 100 W (1/8 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $554.00 |
Add To Cart
Request Quote |
BLMR6200SKM-GFV-F | - 200 W (1/4 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $614.00 |
Add To Cart
Request Quote |
BLMR6200SKM-GFV-B | - 200 W (1/4 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $614.00 |
Add To Cart
Request Quote |
BLM230HK-GFS | - 30 W (1/25 HP) BLM Series Brushless DC Pinion Shaft Motor () | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $163.00 |
Add To Cart
Request Quote |
BLM450HK-GFS | - 50 W (1/15 HP) BLM Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 50 W (1/15 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $177.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV | - 30 W (1/25 HP) BLM Series Brushless DC Pinion Shaft Motor () | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $383.00 |
Add To Cart
Request Quote |
BLM460SHPM-GFV | - 60 W (1/12 HP) BLM Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $396.00 |
Add To Cart
Request Quote |
BLMR460SHK-GFV | - 60 W (1/12 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 2.36 in60 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $277.00 |
Add To Cart
Request Quote |
BLMR6400SK-GFV-B | - 400 W (1/2 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $529.00 |
Add To Cart
Request Quote |
BLMR6400SK-GFV-F | - 400 W (1/2 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $529.00 |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-B | - 400 W (1/2 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $759.00 |
Add To Cart
Request Quote |
BLMR6400SKM-GFV-F | - 400 W (1/2 HP) BLV Series R Type Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $759.00 |
Add To Cart
Request Quote |
5IK100VKES | - 100 W (1/8 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230 VAC) | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $157.00 |
Add To Cart
Request Quote |
SCM315GV-UA | - 15 W (1/50 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $103.00 |
Add To Cart
Request Quote |
SCM315GV-EC | - 15 W (1/50 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $107.00 |
Add To Cart
Request Quote |
SCM315GV-UAM | - 15 W (1/50 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $195.00 |
Add To Cart
Request Quote |
SCM315GV-ECM | - 15 W (1/50 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $197.00 |
Add To Cart
Request Quote |
SCM425GV-UA | - 25 W (1/30 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $114.00 |
Add To Cart
Request Quote |
SCM425GV-EC | - 25 W (1/30 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $118.00 |
Add To Cart
Request Quote |
SCM425GV-UAM | - 25 W (1/30 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $231.00 |
Add To Cart
Request Quote |