Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
BLEM46-GFS | - 60 W (1/12 HP) BLE Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $218.00 |
Add To Cart
Request Quote |
BLEM512-GFS | - 120 W (1/6 HP) BLE Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $264.00 |
Add To Cart
Request Quote |
BLEM23M2-GFS | - 30 W (1/25 HP) BLE Series Brushless DC Pinion Shaft Motor () | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $421.00 |
Add To Cart
Request Quote |
BLEM46M2-GFS | - 60 W (1/12 HP) BLE Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $436.00 |
Add To Cart
Request Quote |
BLEM512M2-GFS | - 120 W (1/6 HP) BLE Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $554.00 |
Add To Cart
Request Quote |
BXM230-GFS | - 30 W (1/25 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $377.00 |
Add To Cart
Request Quote |
BXM230M-GFS | - 30 W (1/25 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $593.00 |
Add To Cart
Request Quote |
BXM460-GFS | - 60 W (1/12 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $394.00 |
Add To Cart
Request Quote |
BXM460M-GFS | - 60 W (1/12 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $611.00 |
Add To Cart
Request Quote |
BXM5120-GFS | - 120 W (1/6 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $396.00 |
Add To Cart
Request Quote |
BXM5120M-GFS | - 120 W (1/6 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $670.00 |
Add To Cart
Request Quote |
BXM6200-GFS | - 200 W (1/4 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $409.00 |
Add To Cart
Request Quote |
BXM6200M-GFS | - 200 W (1/4 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $653.00 |
Add To Cart
Request Quote |
BXM6400-GFS | - 400 W (1/2 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 4.09 in104 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $518.00 |
Add To Cart
Request Quote |
BXM6400M-GFS | - 400 W (1/2 HP) BX Series Brushless DC Pinion Shaft Motor () | Frame Size - 4.09 in104 mm | Output Power - 400 W (1/2 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $766.00 |
Add To Cart
Request Quote |
2IK6GV-UA | - 6 W (1/125 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $77.00 |
Add To Cart
Request Quote |
3IK15GV-UA | - 15 W (1/50 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $85.00 |
Add To Cart
Request Quote |
4IK25GV-UA | - 25 W (1/30 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $92.00 |
Add To Cart
Request Quote |
5IK40GV-UA | - 40 W (1/19 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $113.00 |
Add To Cart
Request Quote |
5IK60GVH-UA | - 60 W (1/12 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $135.00 |
Add To Cart
Request Quote |
5IK90GVR-UA | - 90 W (1/8 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire / Cable | $157.00 |
Add To Cart
Request Quote |
BLM230-GFV2 | - 30 W (1/25 HP) BMU Series Brushless DC Motors Brushless DC Pinion Shaft Motor () | Frame Size - 2.36 in60 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $129.00 |
Add To Cart
Request Quote |
BLM460S-GFV2 | - 60 W (1/12 HP) BMU Series Brushless DC Motors Brushless DC Pinion Shaft Motor () | Frame Size - 3.15 in80 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $144.00 |
Add To Cart
Request Quote |
BLM5120-GFV2 | - 120 W (1/6 HP) BMU Series Brushless DC Motors Brushless DC Pinion Shaft Motor () | Frame Size - 3.54 in90 mm | Output Power - 120 W (1/6 HP) | Voltage (VAC) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | $177.00 |
Add To Cart
Request Quote |
5IK60VGVH-ES | - 60 W (1/12 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230 VAC) | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | $133.00 |
Add To Cart
Request Quote |