The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
  • 30 W (1/25 HP) up to 400 W (1/2 HP)
  • Parallel or Hollow Shaft flat gearhead
  • Electromagnetic Brake type
  • Speed Control: 2 ~ 4000 r/min*
  • Speed Control, positioning, torque limiting
  • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
  • Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
  • 9.8 ft (30 m) cables included
*With digital setting (30 ~ 4,000 with analog setting)
276 - 296 of 296 | Results Per Page | View | Unit of Measure
« 11 12 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 195 lb-in22.10 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 290 lb-in33.20 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in55.30 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in110 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 11.5 lb-in1.3 N·m - Not Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 52 lb-in5.9 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 103 lb-in11.70 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 155 lb-in17.6 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 200 lb-in23.40 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 290 lb-in33.50 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 490 lb-in55.90 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 610 lb-in70 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 48 lb-in5.50 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 98 lb-in11.1 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 146 lb-in16.60 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 195 lb-in22.10 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 290 lb-in33.20 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in55.30 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in110 N·m - Equipped Request Quote Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 11.5 lb-in1.3 N·m - Equipped Request Quote Add To Cart
Request Quote
276 - 296 of 296 | Results Per Page | View | Unit of Measure
« 11 12 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved