Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
EAC6 (60 mm x 60 mm) Closed Loop AZ Series Absolute Encoder Linear Actuators (Pulse Input Type)
Actuator / Driver Packages
The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
- Straight Type (No Guide)
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EAC6-D10-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D15-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D20-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D25-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D30-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D05-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 50 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D10-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 100 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D15-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 150 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D20-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 200 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D25-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 250 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-D30-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 12 mm | Stroke - 300 mm | Push Force - ~400 N | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~15 kg | Request Quote | Request Quote |
EAC6-E05-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 50 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E10-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 100 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E15-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 150 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E20-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 200 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E25-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 250 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E30-AZAA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 300 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E05-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 50 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E10-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 100 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E15-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 150 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E20-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 200 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E25-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 250 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E30-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 300 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E05-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 50 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |
EAC6-E10-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 100 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote | Request Quote |