Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
DGII Series Hollow Rotary Actuators (no cables)
Actuator / Driver Packages
The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.
- Designed for continuous operation
- Lower heat generation
- Low vibration
- High response
- No hunting
- No gain tuning
1 2
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DG130R-ARMA2 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG130R-ARMC2 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG130R-ARMS2 | Frame Size - 5.12 in130 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG200R-ARMA2 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
DG200R-ARMC2 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
DG200R-ARMS2 | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
DG60-ARAK2 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG60-ARBK2 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG85R-ARAA2 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG85R-ARAC2 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG85R-ARAS2 | Frame Size - 3.35 in85 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG85R-ARBA2 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG85R-ARBC2 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG85R-ARBS2 | Frame Size - 3.35 in85 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG130R-ARAA2 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG130R-ARAC2 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG130R-ARAS2 | Frame Size - 5.12 in130 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG130R-ARBA2 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG130R-ARBC2 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG130R-ARBS2 | Frame Size - 5.12 in130 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | Request Quote | Request Quote |
DG200R-ARAA2 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
DG200R-ARAC2 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
DG200R-ARAS2 | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
DG200R-ARBA2 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
DG200R-ARBC2 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
1 2