Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
DGII Series Hollow Rotary Actuators (no cables)
Actuator / Driver Packages
The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.
- Designed for continuous operation
- Lower heat generation
- Low vibration
- High response
- No hunting
- No gain tuning
1 2
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DG200R-ARMS2 | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Request Quote | Request Quote |
1 2