The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
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
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
BHI62FMT-3 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 30 lb-in 3.4 N·m | Rated Speed (rpm) - 600 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-3 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [50 Hz] 3.4 N·m [60 Hz] 4.1 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62EMT-3 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 30 lb-in [60 Hz] 36 lb-in [50 Hz] 3.4 N·m [60 Hz] 4.1 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-36 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 340 lb-in 39.3 N·m | Rated Speed (rpm) - 50 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FMT-36 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 340 lb-in 39.3 N·m | Rated Speed (rpm) - 50 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-36 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 340 lb-in [60 Hz] 350 lb-in [50 Hz] 39.3 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62EMT-36 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Equipped | Rated Torque - 340 lb-in [60 Hz] 350 lb-in [50 Hz] 39.3 N·m [60 Hz] 40 N·m [50 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-60 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-90 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 [60 Hz] 12.5 [50 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-180 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 10 [60 Hz] 8.3 [50 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-60 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 30 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-90 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-120 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-180 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 10 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-50 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-75 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-150 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-50RH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62ET-50RA | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-50 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 36 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-75 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 24 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 18 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
BHI62FT-150 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 4.09 in104 mm | Output Power - 200 W (1/4 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Electromagnetic Brake - Not Equipped | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 12 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |