The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm)
  • Permissible Torque
    • Round Shaft = 210 oz-in (1.52 N·m)
    • Parallel Shaft Gear = 36 ~ 350 lb-in (4.1 ~ 40 N·m)
    • Right-Angle Gear = 48 ~ 530 lb-in (5.5 ~ 60 N·m)
  • Brake Motors Available
  • Cable or Terminal Box Types
76 - 100 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Type

  • Terminal Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Return Policy

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - 25 mm - Not Equipped - 102 lb-in [60 Hz]  123 lb-in [50 Hz]  11.6 N·m [60 Hz]  13.9 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - 25 mm - Not Equipped - 200 lb-in [60 Hz]  240 lb-in [50 Hz]  23.2 N·m [60 Hz]  27.7 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 25 mm - Not Equipped - 350 lb-in  40 N·m   - 30 [50 Hz] 36 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 75 :1 - 25 mm - Not Equipped - 410 lb-in  47 N·m   - 20 [50 Hz] 24 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 25 mm - Not Equipped - 480 lb-in  54.5 N·m   - 15 [50 Hz] 18 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 150 :1 - 25 mm - Not Equipped - 530 lb-in  60 N·m   - 10 [50 Hz] 12 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - 22 mm - Not Equipped - 40 lb-in [60 Hz]  48 lb-in [50 Hz]  4.6 N·m [60 Hz]  5.5 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 7.5 :1 - 22 mm - Not Equipped - 61 lb-in [60 Hz]  73 lb-in [50 Hz]  7 N·m [60 Hz]  8.3 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 12.5 :1 - 22 mm - Not Equipped - 102 lb-in [60 Hz]  123 lb-in [50 Hz]  11.6 N·m [60 Hz]  13.9 N·m [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - 22 mm - Not Equipped - 200 lb-in [60 Hz]  240 lb-in [50 Hz]  23.2 N·m [60 Hz]  27.7 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - 22 mm - Not Equipped - 350 lb-in  40 N·m   - 30 [50 Hz] 36 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 75 :1 - 22 mm - Not Equipped - 410 lb-in  47 N·m   - 20 [50 Hz] 24 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - 22 mm - Not Equipped - 480 lb-in  54.5 N·m   - 15 [50 Hz] 18 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 150 :1 - 22 mm - Not Equipped - 530 lb-in  60 N·m   - 10 [50 Hz] 12 [60 Hz] Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 18 mm - Not Equipped - 30 lb-in  3.4 N·m   - 600 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 50 lb-in  5.7 N·m   - 360 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 76 lb-in  8.6 N·m   - 240 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Not Equipped - 121 lb-in  13.7 N·m   - 144 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 240 lb-in  27.3 N·m   - 72 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 36 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 24 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 18 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 350 lb-in  40 N·m   - 12 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 25 mm - Not Equipped - 40 lb-in  4.6 N·m   - 360 Request Quote - Add To Cart
Request Quote
- This product cannot be cancelled or returned once the order has been processed. - 4.09 in104 mm - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - 25 mm - Not Equipped - 61 lb-in  7 N·m   - 240 Request Quote - Add To Cart
Request Quote
76 - 100 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved