Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
This category has 1,700 items. Only the first 1000 records are returned.
Accessories
Accessories & Peripherals
Mounting brackets, cables, decimal gearheads, dampers, external potentiometers and other motion control accessories.
Item # |
Item Name |
RoHS Compliant |
UPC Code |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|
A-925-S2 | - Finger Guard Set (2 Guards) (Stainless) | RoHS Compliant - | UPC Code - A-925-S2 | Request Quote | Request Quote |
AM2-XA1 | - Thermostat (°C) | RoHS Compliant - Yes | UPC Code - AM2-XA1 | Request Quote | Request Quote |
AS-SD1 | - Connector | RoHS Compliant - Yes | UPC Code - AS-SD1 | Request Quote | Request Quote |
AS-SV2 | - External Speed Potentiometer Set | RoHS Compliant - Yes | UPC Code - AS-SV2 | Request Quote | Request Quote |
BAT01A | - Battery for absolute system | RoHS Compliant - Yes | UPC Code - BAT01A | Request Quote | Request Quote |
CB-1S | - Remote Operation 1m Cable | RoHS Compliant - | UPC Code - CB-1S | Request Quote | Request Quote |
CB-3S | - Remote Operation 3m Cable | RoHS Compliant - | UPC Code - CB-3S | Request Quote | Request Quote |
CB-5S | - Remote Operation 5m Cable | RoHS Compliant - | UPC Code - CB-5S | Request Quote | Request Quote |
CC001-RS4 | - RS485 Communication Cable (0.33 ft. [0.1 m]) | RoHS Compliant - Yes | UPC Code - CC001-RS4 | Request Quote | Request Quote |
CC002BLV3 | - Motor Connection Cable (0.7 ft. [0.2 m]) | RoHS Compliant - | UPC Code - CC002BLV3 | Request Quote | Request Quote |
CC002BLV3M | - Brake Motor Connection Cable (0.7 ft. [0.2 m]) | RoHS Compliant - | UPC Code - CC002BLV3M | Request Quote | Request Quote |
CC002-RS4 | - RS485 Communication Cable (0.82 ft. [0.25 m]) | RoHS Compliant - Yes | UPC Code - CC002-RS4 | Request Quote | Request Quote |
CC003SBF2 | - Connection Cable (0.3 m) | RoHS Compliant - | UPC Code - CC003SBF2 | Request Quote | Request Quote |
CC005KHBLB | - Metal Connection Cable (B Type - Opposite Shaft Outlet), 0.5 m | RoHS Compliant - | UPC Code - CC005KHBLB | Request Quote | Request Quote |
CC005KHBLF | - Metal Connection Cable (F Type - Toward Shaft Outlet), 0.5 m | RoHS Compliant - | UPC Code - CC005KHBLF | Request Quote | Request Quote |
CC005KHBLMB | - Metal Connection Cable (B Type - Opposite Motor Shaft Outlet), 0.5 m | RoHS Compliant - | UPC Code - CC005KHBLMB | Request Quote | Request Quote |
CC005KHBLMF | - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 0.5 m | RoHS Compliant - | UPC Code - CC005KHBLMF | Request Quote | Request Quote |
CC005KHBLMV | - Metal Connection Cable (V Type - Vertical Outlet), 0.5 m | RoHS Compliant - | UPC Code - CC005KHBLMV | Request Quote | Request Quote |
CC005KHBLV | - Metal Connection Cable (V Type - Vertical Outlet), 0.5 m | RoHS Compliant - | UPC Code - CC005KHBLV | Request Quote | Request Quote |
CC005N1 | - Motor Cable (0.5 m (1.8 ft.)) | RoHS Compliant - | UPC Code - CC005N1 | Request Quote | Request Quote |
CC005N1R | - Flexible Motor Cable (0.5 m (1.8 ft.)) | RoHS Compliant - | UPC Code - CC005N1R | Request Quote | Request Quote |
CC005VZ2F2 | - Connection Cable Set (1.6 ft. [0.5 m]) | RoHS Compliant - | UPC Code - CC005VZ2F2 | Request Quote | Request Quote |
CC005VZ2FA | - Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (0.5 m [1.64 ft.]) | RoHS Compliant - | UPC Code - CC005VZ2FA | Request Quote | Request Quote |
CC005VZ2R2 | - Flexible Connection Cable Set (1.6 ft. [0.5 m]) | RoHS Compliant - | UPC Code - CC005VZ2R2 | Request Quote | Request Quote |
CC005VZ2RA | - Flexible Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (0.5 m [1.64 ft.]) | RoHS Compliant - | UPC Code - CC005VZ2RA | Request Quote | Request Quote |