Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
This category has 1,708 items. Only the first 1000 records are returned.
Accessories
Accessories & Peripherals
Mounting brackets, cables, decimal gearheads, dampers, external potentiometers and other motion control accessories.
Item # |
Item Name |
RoHS Compliant |
UPC Code |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|
CC200VART | - Flexible Extension Motor Cable (65.6 ft. [20 m]) | RoHS Compliant - Yes | UPC Code - CC200VART | Request Quote | Request Quote |
CC010VARBT | - Flexible Extension Cable Set for Electromagnetic Brake Motor (3.3 ft. [1 m]) | RoHS Compliant - Yes | UPC Code - CC010VARBT | Request Quote | Request Quote |
CC020VARBT | - Flexible Extension Cable Set for Electromagnetic Brake Motor (6.6 ft. [2 m]) | RoHS Compliant - Yes | UPC Code - CC020VARBT | Request Quote | Request Quote |
CC030VARBT | - Flexible Extension Cable Set for Electromagnetic Brake Motor (9.8 ft. [3 m]) | RoHS Compliant - Yes | UPC Code - CC030VARBT | Request Quote | Request Quote |
CC050VARBT | - Flexible Extension Cable Set for Electromagnetic Brake Motor (16.4 ft. [5 m]) | RoHS Compliant - Yes | UPC Code - CC050VARBT | Request Quote | Request Quote |
CC070VARBT | - Flexible Extension Cable Set for Electromagnetic Brake Motor (23 ft. [7 m]) | RoHS Compliant - Yes | UPC Code - CC070VARBT | Request Quote | Request Quote |
CC100VARBT | - Flexible Extension Cable Set for Electromagnetic Brake Motor (32.8 ft. [10 m]) | RoHS Compliant - Yes | UPC Code - CC100VARBT | Request Quote | Request Quote |
CC150VARBT | - Flexible Extension Cable Set for Electromagnetic Brake Motor (49.2 ft. [15 m]) | RoHS Compliant - Yes | UPC Code - CC150VARBT | Request Quote | Request Quote |
CC200VARBT | - Flexible Extension Cable Set for Electromagnetic Brake Motor (65.6 ft. [20 m]) | RoHS Compliant - Yes | UPC Code - CC200VARBT | Request Quote | Request Quote |
OPX-2A | - Control Module | RoHS Compliant - Yes | UPC Code - OPX-2A | Request Quote | Request Quote |
LC2U06C | - Motor Cable (2 ft. [0.6 m]) | RoHS Compliant - Yes | UPC Code - LC2U06C | Request Quote | Request Quote |
LC2U10C | - Motor Cable (3.3 ft. [1 m]) | RoHS Compliant - Yes | UPC Code - LC2U10C | Request Quote | Request Quote |
LC2B06A | - Motor Cable (2 ft. [0.6 m]) | RoHS Compliant - Yes | UPC Code - LC2B06A | Request Quote | Request Quote |
LC2B06B | - Motor Cable (2 ft. [0.6 m]) | RoHS Compliant - Yes | UPC Code - LC2B06B | Request Quote | Request Quote |
LC2B06C | - Motor Cable (2 ft. [0.6 m]) | RoHS Compliant - Yes | UPC Code - LC2B06C | Request Quote | Request Quote |
LCR04060A | - Encoder Cable (2 ft. [0.6 m]) | RoHS Compliant - Yes | UPC Code - LCR04060A | Request Quote | Request Quote |
LCR05060A | - Encoder Cable (2 ft. [0.6 m]) | RoHS Compliant - Yes | UPC Code - LCR05060A | Request Quote | Request Quote |
LC09A-006 | - Driver Connector with Lead Wire for Encoder (2 ft. [0.6m]) | RoHS Compliant - Yes | UPC Code - LC09A-006 | Request Quote | Request Quote |
CC001-RS4 | - RS485 Communication Cable (0.33 ft. [0.1 m]) | RoHS Compliant - Yes | UPC Code - CC001-RS4 | Request Quote | Request Quote |
LCR09060A | - Encoder Cable (2 ft. [0.6 m]) | RoHS Compliant - Yes | UPC Code - LCR09060A | Request Quote | Request Quote |
CC01BLV2R | - Flexible Extension Cable (1m (3.3ft)) | RoHS Compliant - Yes | UPC Code - CC01BLV2R | Request Quote | Request Quote |
CC02BLV2R | - Flexible Extension Cable (2m (6.6ft) | RoHS Compliant - Yes | UPC Code - CC02BLV2R | Request Quote | Request Quote |
CC03BLV2R | - Flexible Extension Cable (3m (9.8ft) | RoHS Compliant - Yes | UPC Code - CC03BLV2R | Request Quote | Request Quote |
CC01BLV2MR | - Flexible Extension Cable (1m (3.3ft) | RoHS Compliant - Yes | UPC Code - CC01BLV2MR | Request Quote | Request Quote |
CC02BLV2MR | - Flexible Extension Cable (2m (6.6ft) | RoHS Compliant - Yes | UPC Code - CC02BLV2MR | Request Quote | Request Quote |