Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Flexible Couplings
Accessories & Peripherals
Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.
- No Backlash
- High Strength
- A spider controls the vibration generated by the motor
Clear
Filter
Normal Torque (lb-in)
- 44
- 110
- 220
- 530
- 1410
Normal Torque (N·m)
- 1.10
- 2.10
- 4
- 5
- 12.50
- 25
- 60
- 160
Shaft Hole Diameter d1 (in)
- 0.19
- 0.20
- 0.24
- 0.25
- 0.31
- 0.32
- 0.38
- 0.39
- 0.47
- 0.50
- 0.55
- 0.59
- 0.63
- 0.71
- 0.79
- 0.87
- 0.88
Shaft Hole Diameter d1 (mm)
- 4
- 4.76
- 5
- 6
- 6.35
- 7.94
- 8
- 9.53
- 10
- 12
- 12.70
- 14
- 15
- 15.88
- 16
- 18
- 20
- 22
- 22.35
Shaft Hole Diameter d2 (in)
- 0.19
- 0.24
- 0.25
- 0.31
- 0.32
- 0.38
- 0.39
- 0.47
- 0.50
- 0.55
- 0.59
- 0.63
- 0.71
- 0.75
- 0.79
- 0.87
- 0.88
- 0.98
- 1
Shaft Hole Diameter d2 (mm)
- 4.76
- 5
- 6
- 6.35
- 7.94
- 8
- 9.53
- 10
- 12
- 12.70
- 14
- 15
- 15.88
- 16
- 18
- 19.05
- 20
- 22
- 22.35
- 25
- 25.40
Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
![]() | |||||||
MCL401014 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.55 in14 mm | $105.00 |
Add To Cart
Request Quote |
MCL401016 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.63 in16 mm | $105.00 |
Add To Cart
Request Quote |
MCL401414 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.55 in14 mm | $105.00 |
Add To Cart
Request Quote |
MCL401416 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.63 in16 mm | $105.00 |
Add To Cart
Request Quote |
MCL5515F08 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $118.00 |
Add To Cart
Request Quote |
MCL5515F10 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $118.00 |
Add To Cart
Request Quote |
MCL5515F12 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.75 in19.05 mm | $118.00 |
Add To Cart
Request Quote |
MCL55F10F10 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.63 in15.88 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $118.00 |
Add To Cart
Request Quote |
MCL5518F10 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $118.00 |
Add To Cart
Request Quote |
MCL5518F12 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.75 in19.05 mm | $118.00 |
Add To Cart
Request Quote |
MCL551515 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.59 in15 mm | $135.00 |
Add To Cart
Request Quote |
MCL551516 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.63 in16 mm | $135.00 |
Add To Cart
Request Quote |
MCL551518 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $135.00 |
Add To Cart
Request Quote |
MCL551520 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.79 in20 mm | $135.00 |
Add To Cart
Request Quote |
MCL551525 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $135.00 |
Add To Cart
Request Quote |
MCL551618 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.63 in16 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $135.00 |
Add To Cart
Request Quote |
MCL551818 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $135.00 |
Add To Cart
Request Quote |
MCL551820 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.79 in20 mm | $135.00 |
Add To Cart
Request Quote |
MCL551825 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $135.00 |
Add To Cart
Request Quote |
MCL6518F10 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $162.00 |
Add To Cart
Request Quote |
MCL6518F12 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.75 in19.05 mm | $162.00 |
Add To Cart
Request Quote |
MCL652022 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.79 in20 mm | Shaft Hole Diameter d2 - 0.87 in22 mm | $230.00 |
Add To Cart
Request Quote |
MCL652222 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.87 in22 mm | Shaft Hole Diameter d2 - 0.87 in22 mm | $230.00 |
Add To Cart
Request Quote |
MCL652225 | Outer Diameter - 2.56 in65 mm | Length - 3.44 in87.50 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.87 in22 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $230.00 |
Add To Cart
Request Quote |
MJC-65CS-ERD-7_8-7_8 | Outer Diameter - 2.56 in65 mm | Length - 3.54 in90 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.88 in22.35 mm | Shaft Hole Diameter d2 - 0.88 in22.35 mm | $210.00 |
Add To Cart
Request Quote |