Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
MCL30F06F06 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.38 in9.53 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
MCL30F06F08 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.38 in9.53 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |
MCL3010F05 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
MCL3010F06 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
MCL3010F08 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |
MCL3012F05 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
MCL3012F06 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
MCL3012F08 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |
MCL30F08F08 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.50 in12.70 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |
MCL300810 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.39 in10 mm | $70.00 |
Add To Cart
Request Quote |
MCL301010 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.39 in10 mm | $70.00 |
Add To Cart
Request Quote |
MCL301012 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.47 in12 mm | $70.00 |
Add To Cart
Request Quote |
MCL300812 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.47 in12 mm | $70.00 |
Add To Cart
Request Quote |
MCL301212 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.47 in12 mm | $70.00 |
Add To Cart
Request Quote |
MCL300808 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $70.00 |
Add To Cart
Request Quote |
XGL2-19C-5-5 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 5 mm | Shaft Hole Diameter d2 - 5 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-19C-5-6 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 5 mm | Shaft Hole Diameter d2 - 6 mm | $77.00 |
Add To Cart
Request Quote |
XGL2-19C-6-6.35 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 6.35 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-19C-6-8 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 8 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-15C-4-5 | Outer Diameter - 15 mm | Length - 23 mm | Normal Torque - 1.10 N·m | Shaft Hole Diameter d1 - 4 mm | Shaft Hole Diameter d2 - 5 mm | $81.00 |
Add To Cart
Request Quote |
XGT2-25C-6-8 | Outer Diameter - 25 mm | Length - 32 mm | Normal Torque - 4 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 8 mm | $85.00 |
Add To Cart
Request Quote |
MCL40F05F06 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.31 in7.94 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $92.00 |
Add To Cart
Request Quote |
MCL40F06F06 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.38 in9.53 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $92.00 |
Add To Cart
Request Quote |
MCL40F06F08 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.38 in9.53 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $92.00 |
Add To Cart
Request Quote |
MCL4010F05 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $92.00 |
Add To Cart
Request Quote |