La siguiente información está en inglés
Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.
  • No Backlash
  • High Strength
  • A spider controls the vibration generated by the motor
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Normal Torque (lb-in)

  • 44
  • 110
  • 220
  • 530
  • 1410

Normal Torque (N·m)

  • 1.10
  • 2.10
  • 4
  • 5
  • 12.50
  • 25
  • 60
  • 160

Shaft Hole Diameter d1 (in)

  • 0.19
  • 0.20
  • 0.24
  • 0.25
  • 0.31
  • 0.32
  • 0.38
  • 0.39
  • 0.47
  • 0.50
  • 0.55
  • 0.59
  • 0.63
  • 0.71
  • 0.79
  • 0.87
  • 0.88

Shaft Hole Diameter d1 (mm)

  • 4
  • 4.76
  • 5
  • 6
  • 6.35
  • 7.94
  • 8
  • 9.53
  • 10
  • 12
  • 12.70
  • 14
  • 15
  • 15.88
  • 16
  • 18
  • 20
  • 22
  • 22.35

Shaft Hole Diameter d2 (in)

  • 0.19
  • 0.24
  • 0.25
  • 0.31
  • 0.32
  • 0.38
  • 0.39
  • 0.47
  • 0.50
  • 0.55
  • 0.59
  • 0.63
  • 0.71
  • 0.75
  • 0.79
  • 0.87
  • 0.88
  • 0.98
  • 1

Shaft Hole Diameter d2 (mm)

  • 4.76
  • 5
  • 6
  • 6.35
  • 7.94
  • 8
  • 9.53
  • 10
  • 12
  • 12.70
  • 14
  • 15
  • 15.88
  • 16
  • 18
  • 19.05
  • 20
  • 22
  • 22.35
  • 25
  • 25.40

Item #

Outer Diameter

Length

Normal Torque

Shaft Hole Diameter d1

Shaft Hole Diameter d2

Web Price

Add To Cart / Contact Sales
- 1.57 in40 mm - 2.52 in64 mm - 220 lb-in25 N·m - 0.55 in14 mm - 0.63 in16 mm $105.00 Add To Cart
Request Quote
- 2.56 in65 mm - 3.44 in87.50 mm - 1410 lb-in160 N·m - 0.59 in15 mm - 0.71 in18 mm $206.00 Add To Cart
Request Quote
- 2.56 in65 mm - 3.44 in87.50 mm - 1410 lb-in160 N·m - 0.63 in16 mm - 0.71 in18 mm $206.00 Add To Cart
Request Quote
- 2.56 in65 mm - 3.44 in87.50 mm - 1410 lb-in160 N·m - 0.71 in18 mm - 0.71 in18 mm $206.00 Add To Cart
Request Quote
- 2.56 in65 mm - 3.44 in87.50 mm - 1410 lb-in160 N·m - 0.71 in18 mm - 0.79 in20 mm $206.00 Add To Cart
Request Quote
- 2.56 in65 mm - 3.44 in87.50 mm - 1410 lb-in160 N·m - 0.71 in18 mm - 0.98 in25 mm $206.00 Add To Cart
Request Quote
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved