Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
MCL2006F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL2006F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL2006F03 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F03F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F03F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F03F03 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |