Item # |
Item Name |
Max Speed (rpm) |
Rotation Direction |
Permissible Radial Load |
Permissible Overhung Load |
Permissible Load Inertia |
Ambient Temperature |
Degree of Protection |
RoHS Compliant |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AGD580B | - Flange Drive Adapter | Max Speed (rpm) - 1000 | Rotation Direction - Same direction as gearhead | Permissible Radial Load - Up to 300 r/min: 337 lbOver 300 r/min: 225 lbOver 300 r/min: 1000 NUp to 300 r/min: 1500 N | Permissible Overhung Load - Up to 150 r/min: 225 lbOver 150 r/min: 112 lbOver 150 r/min: 500 NUp to 150 r/min: 1000 N | Permissible Load Inertia - 24 oz-in²4.38 x 10-4 kg·m² | Ambient Temperature - 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing) | Degree of Protection - IP40 | RoHS Compliant - | $668.00 | CAD - |
Add To Cart
Request Quote |