Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
This category has 1,088 items. Only the first 1000 records are returned.
Clear
Filter
Frame Size (in)
- 2.36
- 2.76
- 3.15
- 3.54
Frame Size (mm)
- 60
- 70
- 80
- 90
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft (Stainless Steel) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Gear Ratio (X:1) (:1)
- 5
- 6
- 7.5
- 9
- 10
- 12.5
- 15
- 18
- 20
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
- 200
- 250
- 300
- 360
Output Shaft
- Imperial
- Metric
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SCM315UA-180A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote |
CAD
- ![]() |
Request Quote |
SCM315UA-250A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.36 ~ 6.4 | Request Quote |
CAD
- ![]() |
Request Quote |
SCM315UA-300A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.3 ~ 5.3 | Request Quote |
CAD
- ![]() |
Request Quote |
SCM315UA-360A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m | Variable Speed Range (r/min) - 0.25 ~ 4.4 | Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 4.7 lb-in4.90 lb-in0.54 N·m0.56 N·m |
Variable Speed Range (r/min)
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-6A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 5.7 lb-in6 lb-in0.65 N·m0.68 N·m |
Variable Speed Range (r/min)
- 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-7.5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-9A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 8.5 lb-in8.8 lb-in0.97 N·m1 N·m |
Variable Speed Range (r/min)
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-12.5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 12.30 lb-in1.40 N·m |
Variable Speed Range (r/min)
- 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-15A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 14.1 lb-in15 lb-in1.6 N·m1.70 N·m |
Variable Speed Range (r/min)
- 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-18A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 16.8 lb-in17.70 lb-in1.9 N·m2 N·m |
Variable Speed Range (r/min)
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-25A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 23 lb-in24 lb-in2.70 N·m2.80 N·m |
Variable Speed Range (r/min)
- 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-30A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 27 lb-in28 lb-in3.1 N·m3.2 N·m |
Variable Speed Range (r/min)
- 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-36A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 32 lb-in34 lb-in3.7 N·m3.90 N·m |
Variable Speed Range (r/min)
- 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-50A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 46 lb-in47 lb-in5.20 N·m5.40 N·m |
Variable Speed Range (r/min)
- 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-60A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 54 lb-in57 lb-in6.2 N·m6.50 N·m |
Variable Speed Range (r/min)
- 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-75A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 68 lb-in71 lb-in7.7 N·m8.10 N·m |
Variable Speed Range (r/min)
- 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-90A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 82 lb-in85 lb-in9.3 N·m9.70 N·m |
Variable Speed Range (r/min)
- 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-100A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-120A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-150A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-180A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-250A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-300A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |
SCM315EC-360A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 1/2 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 88 lb-in10 N·m |
Variable Speed Range (r/min)
- 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
CAD
- ![]() |
Request Quote |