As informações abaixo estão em inglês
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
51 - 75 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Permissible Load Inertia

List Price

Add To Cart / Contact Sales
Sort by
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 36 :1 - 69 [50 Hz] 46 [60 Hz] - 42 [50 Hz] 50 [60 Hz] - 5300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 60 :1 - 88 [50 Hz] 69 [60 Hz] - 25 [50 Hz] 30 [60 Hz] - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 90 :1 - 88 - 20 [60 Hz] 17 [50 Hz] - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 120 :1 - 88 - 12.5 [50 Hz] 15 [60 Hz] - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 180 :1 - 88 - 8.3 [50 Hz] 10 [60 Hz] - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - 6.7 - 500 - 53 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 6 :1 - 11.5 - 300 - 145 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 16.8 - 200 - 330 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 28 - 120 - 920 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 18 :1 - 33 - 100 - 1330 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 30 :1 - 50 - 60 - 3700 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 36 :1 - 60 - 50 - 5300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 60 :1 - 88 - 30 - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 90 :1 - 88 - 20 - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 120 :1 - 88 - 15 - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 180 :1 - 88 - 10 - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3.6 :1 - 10.6 - 500 - 78 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 6 :1 - 17.7 - 300 - 220 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 9 :1 - 26 - 200 - 490 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 15 :1 - 38 - 120 - 1360 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 18 :1 - 46 - 100 - 1950 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 30 :1 - 70 - 60 - 5400 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 36 :1 - 84 - 50 - 7800 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 60 :1 - 132 - 30 - 15000 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 90 :1 - 132 - 20 - 15000 oz-in2 - Request Quote
51 - 75 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados