As informações abaixo estão em inglês
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
26 - 50 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Permissible Load Inertia

List Price

Add To Cart / Contact Sales
Sort by
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 16.8 - 120 - 380 oz-in2 - Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 18 :1 - 20 - 100 - 550 oz-in2 - Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 30 :1 - 30 - 60 - 1530 oz-in2 - Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 36 :1 - 37 - 50 - 2200 oz-in2 - Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 60 :1 - 55 - 30 - 4200 oz-in2 - Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 90 :1 - 70 - 20 - 4200 oz-in2 - Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 120 :1 - 70 - 15 - 4200 oz-in2 - Request Quote
- Watertight Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - 180 :1 - 70 - 10 - 4200 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3.6 :1 - 6.7 - 500 - 53 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 6 :1 - 11.5 - 300 - 145 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 9 :1 - 16.8 - 200 - 330 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 15 :1 - 28 - 120 - 920 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 18 :1 - 33 - 100 - 1330 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 30 :1 - 50 - 60 - 3700 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 36 :1 - 60 - 50 - 5300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 60 :1 - 88 - 30 - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 90 :1 - 88 - 20 - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 120 :1 - 88 - 15 - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 180 :1 - 88 - 10 - 10300 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3.6 :1 - 7.6 [50 Hz] 5.1 [60 Hz] - 417 [50 Hz] 500 [60 Hz] - 53 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 6 :1 - 13.2 [50 Hz] 8.5 [60 Hz] - 250 [50 Hz] 300 [60 Hz] - 145 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 9 :1 - 19.4 [50 Hz] 13.2 [60 Hz] - 167 [50 Hz] 200 [60 Hz] - 330 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 15 :1 - 21 [60 Hz] 31 [50 Hz] - 100 [50 Hz] 120 [60 Hz] - 920 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 18 :1 - 38 [50 Hz] 25 [60 Hz] - 83 [50 Hz] 100 [60 Hz] - 1330 oz-in2 - Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 30 :1 - 38 [60 Hz] 58 [50 Hz] - 50 [50 Hz] 60 [60 Hz] - 3700 oz-in2 - Request Quote
26 - 50 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados