Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
FPW Series Watertight Induction Motors (Legacy)
Legacy / Discontinued Products
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
- High corrosion resistance from special paint coating and stainless steel shaft
- Conform to safety standards and global power supply voltages
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FPW425S-15 | - Watertight Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 16.8 | Rated Speed (rpm) - 120 | Permissible Load Inertia - 380 oz-in2 | List Price - | Request Quote |
FPW425S-18 | - Watertight Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 20 | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550 oz-in2 | List Price - | Request Quote |
FPW425S-30 | - Watertight Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 30 | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in2 | List Price - | Request Quote |
FPW425S-36 | - Watertight Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 37 | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2200 oz-in2 | List Price - | Request Quote |
FPW425S-60 | - Watertight Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 55 | Rated Speed (rpm) - 30 | Permissible Load Inertia - 4200 oz-in2 | List Price - | Request Quote |
FPW425S-90 | - Watertight Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 20 | Permissible Load Inertia - 4200 oz-in2 | List Price - | Request Quote |
FPW425S-120 | - Watertight Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4200 oz-in2 | List Price - | Request Quote |
FPW425S-180 | - Watertight Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4200 oz-in2 | List Price - | Request Quote |
FPW540A-3.6U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Rated Torque (lb-in) - 6.7 | Rated Speed (rpm) - 500 | Permissible Load Inertia - 53 oz-in2 | List Price - | Request Quote |
FPW540A-6U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 11.5 | Rated Speed (rpm) - 300 | Permissible Load Inertia - 145 oz-in2 | List Price - | Request Quote |
FPW540A-9U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 16.8 | Rated Speed (rpm) - 200 | Permissible Load Inertia - 330 oz-in2 | List Price - | Request Quote |
FPW540A-15U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 28 | Rated Speed (rpm) - 120 | Permissible Load Inertia - 920 oz-in2 | List Price - | Request Quote |
FPW540A-18U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 33 | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1330 oz-in2 | List Price - | Request Quote |
FPW540A-30U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 50 | Rated Speed (rpm) - 60 | Permissible Load Inertia - 3700 oz-in2 | List Price - | Request Quote |
FPW540A-36U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 60 | Rated Speed (rpm) - 50 | Permissible Load Inertia - 5300 oz-in2 | List Price - | Request Quote |
FPW540A-60U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 30 | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540A-90U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 20 | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540A-120U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 15 | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540A-180U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540C-3.6E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Rated Torque (lb-in) - 7.6 [50 Hz] 5.1 [60 Hz] | Rated Speed (rpm) - 417 [50 Hz] 500 [60 Hz] | Permissible Load Inertia - 53 oz-in2 | List Price - | Request Quote |
FPW540C-6E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 13.2 [50 Hz] 8.5 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Permissible Load Inertia - 145 oz-in2 | List Price - | Request Quote |
FPW540C-9E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 19.4 [50 Hz] 13.2 [60 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Permissible Load Inertia - 330 oz-in2 | List Price - | Request Quote |
FPW540C-15E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 21 [60 Hz] 31 [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 920 oz-in2 | List Price - | Request Quote |
FPW540C-18E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 38 [50 Hz] 25 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 1330 oz-in2 | List Price - | Request Quote |
FPW540C-30E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 38 [60 Hz] 58 [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 3700 oz-in2 | List Price - | Request Quote |