Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
FPW Series Watertight Induction Motors (Legacy)
Legacy / Discontinued Products
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
- High corrosion resistance from special paint coating and stainless steel shaft
- Conform to safety standards and global power supply voltages
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FPW540C-36E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 69 [50 Hz] 46 [60 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Permissible Load Inertia - 5300 oz-in2 | List Price - | Request Quote |
FPW540C-60E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 88 [50 Hz] 69 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540C-90E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540C-120E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540C-180E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540S-3.6 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Rated Torque (lb-in) - 6.7 | Rated Speed (rpm) - 500 | Permissible Load Inertia - 53 oz-in2 | List Price - | Request Quote |
FPW540S-6 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 11.5 | Rated Speed (rpm) - 300 | Permissible Load Inertia - 145 oz-in2 | List Price - | Request Quote |
FPW540S-9 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 16.8 | Rated Speed (rpm) - 200 | Permissible Load Inertia - 330 oz-in2 | List Price - | Request Quote |
FPW540S-15 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 28 | Rated Speed (rpm) - 120 | Permissible Load Inertia - 920 oz-in2 | List Price - | Request Quote |
FPW540S-18 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 33 | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1330 oz-in2 | List Price - | Request Quote |
FPW540S-30 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 50 | Rated Speed (rpm) - 60 | Permissible Load Inertia - 3700 oz-in2 | List Price - | Request Quote |
FPW540S-36 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 60 | Rated Speed (rpm) - 50 | Permissible Load Inertia - 5300 oz-in2 | List Price - | Request Quote |
FPW540S-60 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 30 | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540S-90 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 20 | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540S-120 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 15 | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW540S-180 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 10300 oz-in2 | List Price - | Request Quote |
FPW560A-3.6U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 500 | Permissible Load Inertia - 78 oz-in2 | List Price - | Request Quote |
FPW560A-6U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 17.7 | Rated Speed (rpm) - 300 | Permissible Load Inertia - 220 oz-in2 | List Price - | Request Quote |
FPW560A-9U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 200 | Permissible Load Inertia - 490 oz-in2 | List Price - | Request Quote |
FPW560A-15U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 38 | Rated Speed (rpm) - 120 | Permissible Load Inertia - 1360 oz-in2 | List Price - | Request Quote |
FPW560A-18U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 46 | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1950 oz-in2 | List Price - | Request Quote |
FPW560A-30U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in2 | List Price - | Request Quote |
FPW560A-36U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 84 | Rated Speed (rpm) - 50 | Permissible Load Inertia - 7800 oz-in2 | List Price - | Request Quote |
FPW560A-60U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 132 | Rated Speed (rpm) - 30 | Permissible Load Inertia - 15000 oz-in2 | List Price - | Request Quote |
FPW560A-90U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 132 | Rated Speed (rpm) - 20 | Permissible Load Inertia - 15000 oz-in2 | List Price - | Request Quote |