Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
FPW Series Watertight Induction Motors (Legacy)
Legacy / Discontinued Products
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
- High corrosion resistance from special paint coating and stainless steel shaft
- Conform to safety standards and global power supply voltages
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FPW690A-6U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 24 | Rated Speed (rpm) - 300 | Permissible Load Inertia - 390 oz-in2 | List Price - | Request Quote |
FPW690A-9U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 38 | Rated Speed (rpm) - 200 | Permissible Load Inertia - 890 oz-in2 | List Price - | Request Quote |
FPW690A-15U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 56 | Rated Speed (rpm) - 120 | Permissible Load Inertia - 2500 oz-in2 | List Price - | Request Quote |
FPW690A-18U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 68 | Rated Speed (rpm) - 100 | Permissible Load Inertia - 3500 oz-in2 | List Price - | Request Quote |
FPW690A-30U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 113 | Rated Speed (rpm) - 60 | Permissible Load Inertia - 9800 oz-in2 | List Price - | Request Quote |
FPW690A-36U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 136 | Rated Speed (rpm) - 50 | Permissible Load Inertia - 14200 oz-in2 | List Price - | Request Quote |
FPW690A-60U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 200 | Rated Speed (rpm) - 30 | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690A-90U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 20 | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690A-120U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 15 | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690A-180U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690C-3.6E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Rated Torque (lb-in) - 17.7 [50 Hz] 15.9 [60 Hz] | Rated Speed (rpm) - 417 [50 Hz] 500 [60 Hz] | Permissible Load Inertia - 142 oz-in2 | List Price - | Request Quote |
FPW690C-6E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 30 [50 Hz] 25 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Permissible Load Inertia - 390 oz-in2 | List Price - | Request Quote |
FPW690C-9E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 45 [50 Hz] 38 [60 Hz] | Rated Speed (rpm) - 167 [50 Hz] 200 [60 Hz] | Permissible Load Inertia - 890 oz-in2 | List Price - | Request Quote |
FPW690C-15E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 68 [50 Hz] 58 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 2500 oz-in2 | List Price - | Request Quote |
FPW690C-18E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 69 [60 Hz] 81 [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 3500 oz-in2 | List Price - | Request Quote |
FPW690C-30E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 116 [60 Hz] 135 [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 9800 oz-in2 | List Price - | Request Quote |
FPW690C-36E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 162 [50 Hz] 140 [60 Hz] | Rated Speed (rpm) - 42 [50 Hz] 50 [60 Hz] | Permissible Load Inertia - 14200 oz-in2 | List Price - | Request Quote |
FPW690C-60E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 210 [60 Hz] 240 [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690C-90E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 20 [60 Hz] 17 [50 Hz] | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690C-120E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690C-180E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690S-3.6 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Rated Torque (lb-in) - 15 | Rated Speed (rpm) - 500 | Permissible Load Inertia - 142 oz-in2 | List Price - | Request Quote |
FPW690S-6 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 24 | Rated Speed (rpm) - 300 | Permissible Load Inertia - 390 oz-in2 | List Price - | Request Quote |
FPW690S-9 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 37 | Rated Speed (rpm) - 200 | Permissible Load Inertia - 890 oz-in2 | List Price - | Request Quote |
FPW690S-15 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Rated Torque (lb-in) - 54 | Rated Speed (rpm) - 120 | Permissible Load Inertia - 2500 oz-in2 | List Price - | Request Quote |