Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
FPW Series Watertight Induction Motors (Legacy)
Legacy / Discontinued Products
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
- High corrosion resistance from special paint coating and stainless steel shaft
- Conform to safety standards and global power supply voltages
« 6
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FPW690S-18 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 66 | Rated Speed (rpm) - 100 | Permissible Load Inertia - 3500 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-30 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 110 | Rated Speed (rpm) - 60 | Permissible Load Inertia - 9800 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-36 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 132 | Rated Speed (rpm) - 50 | Permissible Load Inertia - 14200 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-60 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 200 | Rated Speed (rpm) - 30 | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-90 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 20 | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-120 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 15 | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-180 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |
« 6