Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
FPW Series Watertight Induction Motors (Legacy)
Legacy / Discontinued Products
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
- High corrosion resistance from special paint coating and stainless steel shaft
- Conform to safety standards and global power supply voltages
« 6
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FPW690S-18 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Rated Torque (lb-in) - 66 | Rated Speed (rpm) - 100 | Permissible Load Inertia - 3500 oz-in2 | List Price - | Request Quote |
FPW690S-30 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 110 | Rated Speed (rpm) - 60 | Permissible Load Inertia - 9800 oz-in2 | List Price - | Request Quote |
FPW690S-36 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 132 | Rated Speed (rpm) - 50 | Permissible Load Inertia - 14200 oz-in2 | List Price - | Request Quote |
FPW690S-60 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 200 | Rated Speed (rpm) - 30 | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690S-90 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 20 | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690S-120 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 15 | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
FPW690S-180 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 27000 oz-in2 | List Price - | Request Quote |
« 6