The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
76 - 100 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Permissible Load Inertia

List Price

Add To Cart / Contact Sales
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 120 :1 - 132 - 15 - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 180 :1 - 132 - 10 - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 3.6 :1 - 11.5 [50 Hz] 7.6 [60 Hz] - 417 [50 Hz] 500 [60 Hz] - 78 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 6 :1 - 13.2 [60 Hz] 18.5 [50 Hz] - 250 [50 Hz] 300 [60 Hz] - 220 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 9 :1 - 19.4 [60 Hz] 27 [50 Hz] - 167 [50 Hz] 200 [60 Hz] - 490 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 15 :1 - 29 [60 Hz] 41 [50 Hz] - 100 [50 Hz] 120 [60 Hz] - 1360 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 18 :1 - 50 [50 Hz] 34 [60 Hz] - 83 [50 Hz] 100 [60 Hz] - 1950 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 30 :1 - 52 [60 Hz] 75 [50 Hz] - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 36 :1 - 62 [60 Hz] 90 [50 Hz] - 42 [50 Hz] 50 [60 Hz] - 7800 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 60 :1 - 132 [50 Hz] 105 [60 Hz] - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 90 :1 - 132 - 20 [60 Hz] 17 [50 Hz] - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 120 :1 - 132 - 12.5 [50 Hz] 15 [60 Hz] - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 180 :1 - 132 - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - 9.7 - 500 - 78 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 6 :1 - 15.9 - 300 - 220 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 24 - 200 - 490 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 37 - 120 - 1360 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 18 :1 - 44 - 100 - 1950 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 30 :1 - 66 - 60 - 5400 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 36 :1 - 79 - 50 - 7800 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 60 :1 - 132 - 30 - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 90 :1 - 132 - 20 - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 120 :1 - 132 - 15 - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 180 :1 - 132 - 10 - 15000 oz-in2 - Add To Cart
Request Quote
- Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 3.6 :1 - 15 - 500 - 142 oz-in2 - Add To Cart
Request Quote
76 - 100 of 132 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved