La siguiente información está en inglés
The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Designed for continuous operation
  • Lower heat generation
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Package includes 3 m (9.8 ft.) motor cable
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Power Supply

Shaft

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

List Price

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 24 VDC - Single - Not Equipped - 7.9 lb-in0.9 N·m - 200 - Add To Cart
Request Quote
- 2.36 in60 mm - 24 VDC - Double - Not Equipped - 7.9 lb-in0.9 N·m - 200 - Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 100-120 VAC - Single - Not Equipped - 24 lb-in2.80 N·m - 200 - Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 200-240 VAC - Single - Not Equipped - 24 lb-in2.80 N·m - 200 - Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 100-120 VAC - Double - Not Equipped - 24 lb-in2.80 N·m - 200 - Add To Cart
Request Quote
- 3.35 in85 mm - Single-Phase 200-240 VAC - Double - Not Equipped - 24 lb-in2.80 N·m - 200 - Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 100-120 VAC - Single - Not Equipped - 106 lb-in12 N·m - 200 - Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 200-240 VAC - Single - Not Equipped - 106 lb-in12 N·m - 200 - Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 100-120 VAC - Double - Not Equipped - 106 lb-in12 N·m - 200 - Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 200-240 VAC - Double - Not Equipped - 106 lb-in12 N·m - 200 - Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 100-120 VAC - Single - Equipped - 106 lb-in12 N·m - 200 - Add To Cart
Request Quote
- 5.12 in130 mm - Single-Phase 200-240 VAC - Single - Equipped - 106 lb-in12 N·m - 200 - Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 100-120 VAC - Single - Not Equipped - 440 lb-in50 N·m - 110 - Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 200-240 VAC - Single - Not Equipped - 440 lb-in50 N·m - 110 - Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 100-120 VAC - Double - Not Equipped - 440 lb-in50 N·m - 110 - Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 200-240 VAC - Double - Not Equipped - 440 lb-in50 N·m - 110 - Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 100-120 VAC - Single - Equipped - 440 lb-in50 N·m - 110 - Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 200-240 VAC - Single - Equipped - 440 lb-in50 N·m - 110 - Add To Cart
Request Quote
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved