Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
ASM66MAE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-H100 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-H50 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-N10 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-N25 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-N36 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-N5 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-N50 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-N7.2 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-T10 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-T20 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-T3.6 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-T30 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MAE-T7.2 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-H100 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-H50 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-N10 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-N25 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-N36 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-N5 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-N50 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-N7.2 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-T10 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
ASM66MCE-T20 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |