Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP264D28B-SG3.6-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14A-SG7.2-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14B-SG7.2-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28A-SG7.2-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28B-SG7.2-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14A-SG9-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14B-SG9-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28A-SG9-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28B-SG9-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.50 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14A-SG10-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 380 oz-in2.70 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14B-SG10-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 380 oz-in2.70 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28A-SG10-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 380 oz-in2.70 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28B-SG10-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 380 oz-in2.70 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14A-SG18-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14B-SG18-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28A-SG18-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28B-SG18-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14A-SG36-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D14B-SG36-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.40 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28A-SG36-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28B-SG36-L | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28AA-R15-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28AA-R16-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28AA-R25-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |
PKP264D28AA-R26-L | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.60 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 2.80 | Lead Wires - 4 | Request Quote | Request Quote |