As informações abaixo estão em inglês
The EZC II series is a space saving ball screw system ideal for high speed positioning of large transportable masses or applications where the load is pushed or pulled. The EZC II Series motorized cylinder employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass*: 60 kg (Horizontal) / 30 kg (Vertical)
*When external guide is used.
76 - 100 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

Add To Cart / Contact Sales
Sort by
- 24 VDC - Not Equipped - Not Equipped - 7.87 in.200 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- 24 VDC - Not Equipped - Not Equipped - 9.84 in.250 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- 24 VDC - Not Equipped - Not Equipped - 11.81 in.300 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 1.97 in.50 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 3.94 in.100 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 5.91 in.150 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 7.87 in.200 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 9.84 in.250 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 11.81 in.300 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 1.97 in.50 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 3.94 in.100 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 5.91 in.150 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 7.87 in.200 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 9.84 in.250 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 11.81 in.300 mm - 45 lb200 N - 90 lb400 N - 66 lb30 kg - - Request Quote
- 24 VDC - Not Equipped - Not Equipped - 1.97 in.50 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- 24 VDC - Not Equipped - Not Equipped - 3.94 in.100 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- 24 VDC - Not Equipped - Not Equipped - 5.91 in.150 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- 24 VDC - Not Equipped - Not Equipped - 7.87 in.200 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- 24 VDC - Not Equipped - Not Equipped - 9.84 in.250 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- 24 VDC - Not Equipped - Not Equipped - 11.81 in.300 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 1.97 in.50 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 3.94 in.100 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 5.91 in.150 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
- Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 7.87 in.200 mm - 90 lb400 N - 112 lb500 N - 132 lb60 kg - - Request Quote
76 - 100 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados