Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
EZC II Series Linear Actuators
Legacy / Discontinued Products
The EZC II series is a space saving ball screw system ideal for high speed positioning of large transportable masses or applications where the load is pushed or pulled. The EZC II Series motorized cylinder employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
- Stroke Lengths from 50 ~ 300 mm
- Maximum Speed: 600 mm/s
- Maximum Transportable Mass*: 60 kg (Horizontal) / 30 kg (Vertical)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZC6D030M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - | Request Quote |
EZC6E005M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E010M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E015M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E020M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E025M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E030M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E005M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E010M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E015M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E020M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E025M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E030M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E005M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E010M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E015M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E020M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E025M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZC6E030M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - | Request Quote |
EZCM4D005K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - | Request Quote |
EZCM4D010K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - | Request Quote |
EZCM4D015K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - | Request Quote |
EZCM4D020K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - | Request Quote |
EZCM4D025K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - | Request Quote |
EZCM4D030K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - | Request Quote |