Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Max. Speed |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
PWA6H010MR-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 7.87 in/s200 mm/s |
Thrust
- 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 220 lb 100 kg | Max. Vertical Transportable Mass - 220 lb 100 kg |
Add To Cart
Request Quote |
PWA6H010MR-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 7.87 in/s200 mm/s |
Thrust
- 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 220 lb 100 kg | Max. Vertical Transportable Mass - 220 lb 100 kg |
Add To Cart
Request Quote |
PWA6H010R-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 7.87 in/s200 mm/s |
Thrust
- 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 220 lb 100 kg | Max. Vertical Transportable Mass - |
Add To Cart
Request Quote |
PWA6H010R-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 7.87 in/s200 mm/s |
Thrust
- 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 220 lb 100 kg | Max. Vertical Transportable Mass - |
Add To Cart
Request Quote |
PWA8J010MR-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 2.76 in/s70 mm/s |
Thrust
- 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 1102 lb 500 kg | Max. Vertical Transportable Mass - 1102 lb 500 kg |
Add To Cart
Request Quote |
PWA8J010MR-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 2.76 in/s70 mm/s |
Thrust
- 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 1102 lb 500 kg | Max. Vertical Transportable Mass - 1102 lb 500 kg |
Add To Cart
Request Quote |
PWA8J010R-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 2.76 in/s70 mm/s |
Thrust
- 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 1102 lb 500 kg | Max. Vertical Transportable Mass - |
Add To Cart
Request Quote |
PWA8J010R-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 2.76 in/s70 mm/s |
Thrust
- 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 1102 lb 500 kg | Max. Vertical Transportable Mass - |
Add To Cart
Request Quote |
PWAM6H010MRA | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 7.87 in/s200 mm/s |
Thrust
- 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 220 lb 100 kg | Max. Vertical Transportable Mass - 220 lb 100 kg |
Add To Cart
Request Quote |
PWAM6H010MRC | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 7.87 in/s200 mm/s |
Thrust
- 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 220 lb 100 kg | Max. Vertical Transportable Mass - 220 lb 100 kg |
Add To Cart
Request Quote |
PWAM6H010RA | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 7.87 in/s200 mm/s |
Thrust
- 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 220 lb 100 kg | Max. Vertical Transportable Mass - |
Add To Cart
Request Quote |
PWAM6H010RC | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 7.87 in/s200 mm/s |
Thrust
- 225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) 1000 N (up to 50 mm/s) 200 N (up to 200 mm/s) |
Push Force - ~135 (up to 0.24 in/s) ~600 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 220 lb 100 kg | Max. Vertical Transportable Mass - |
Add To Cart
Request Quote |
PWAM8J010MRA | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 2.76 in/s70 mm/s |
Thrust
- 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 1102 lb 500 kg | Max. Vertical Transportable Mass - 1102 lb 500 kg |
Add To Cart
Request Quote |
PWAM8J010MRC | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 2.76 in/s70 mm/s |
Thrust
- 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 1102 lb 500 kg | Max. Vertical Transportable Mass - 1102 lb 500 kg |
Add To Cart
Request Quote |
PWAM8J010RA | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 2.76 in/s70 mm/s |
Thrust
- 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 1102 lb 500 kg | Max. Vertical Transportable Mass - |
Add To Cart
Request Quote |
PWAM8J010RC | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Max. Speed - 2.76 in/s70 mm/s |
Thrust
- 1124 lb (up to 0.35 in/s) 225 lb (up to 2.76 in/s) 5000 N (up to 9 mm/s) 1000 N (up to 70 mm/s) |
Push Force - ~787 (up to 0.24 in/s) ~3500 (up to 6 mm/s) | Max. Horizontal Transportable Mass - 1102 lb 500 kg | Max. Vertical Transportable Mass - |
Add To Cart
Request Quote |