Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
SPV Series Linear Actuators
Legacy / Discontinued Products
The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
- Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
- High speed
- Large Transpotable Mass
- Easy to Use
Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SPV6K060U-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 23.62 in.600 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K070U-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 27.56 in.700 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K080U-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 31.5 in.800 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K090U-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 35.43 in.900 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K100U-K | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - 24 VDC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 39.37 in.1000 mm | Max. Speed - 15.75 in/s400 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K010U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K020U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 7.87 in.200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K030U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 11.81 in.300 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K040U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 15.75 in.400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K050U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 19.69 in.500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K060U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 23.62 in.600 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K070U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 27.56 in.700 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K080U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 31.5 in.800 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K090U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 35.43 in.900 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K100U-A | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 100-115 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 39.37 in.1000 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K010U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K020U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 7.87 in.200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K030U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 11.81 in.300 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K040U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 15.75 in.400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K050U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 19.69 in.500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K060U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 23.62 in.600 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K070U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 27.56 in.700 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K080U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 31.5 in.800 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K090U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 35.43 in.900 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPV6K100U-C | - Motorized Linear Slide with Controller | Drive Method - Belt | Power Supply - Single-Phase 200-230 VAC | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 39.37 in.1000 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |