La siguiente información está en inglés
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
76 - 84 of 84 | Results Per Page | View |
1 2 3 4 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
Sort by
- Synchronous Motor - 3.54 in. sq. - 25 W (1/30 HP) - Single-Phase 115 VAC - 90 :1 - Parallel Shaft Gearhead - 70 - 20 Add To Cart
Request Quote
- Synchronous Motor - 3.54 in. sq. - 25 W (1/30 HP) - Single-Phase 115 VAC - 100 :1 - Parallel Shaft Gearhead - 78 - 18 Add To Cart
Request Quote
- Synchronous Motor - 3.54 in. sq. - 25 W (1/30 HP) - Single-Phase 115 VAC - 120 :1 - Parallel Shaft Gearhead - 88 - 15 Add To Cart
Request Quote
- Synchronous Motor - 3.54 in. sq. - 25 W (1/30 HP) - Single-Phase 115 VAC - 150 :1 - Parallel Shaft Gearhead - 88 - 12 Add To Cart
Request Quote
- Synchronous Motor - 3.54 in. sq. - 25 W (1/30 HP) - Single-Phase 115 VAC - 180 :1 - Parallel Shaft Gearhead - 88 - 10 Add To Cart
Request Quote
- Synchronous Motor - 2.36 in. sq. - 4 W (1/190 HP) - Single-Phase 115 VAC - - Round Shaft (No Gearhead) - 0.19 - 1800 Add To Cart
Request Quote
- Synchronous Motor - 2.76 in. sq. - 10 W (1/75 HP) - Single-Phase 115 VAC - - Round Shaft (No Gearhead) - 0.49 - 1800 Add To Cart
Request Quote
- Synchronous Motor - 3.15 in. sq. - 15 W (1/50 HP) - Single-Phase 115 VAC - - Round Shaft (No Gearhead) - 0.72 - 1800 Add To Cart
Request Quote
- Synchronous Motor - 3.54 in. sq. - 25 W (1/30 HP) - Single-Phase 115 VAC - - Round Shaft (No Gearhead) - 1.19 - 1800 Add To Cart
Request Quote
76 - 84 of 84 | Results Per Page | View |
1 2 3 4 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved