Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Synchronous Motors (Legacy)
Legacy / Discontinued Products
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
3SK10GN-AUL / 3GN9KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 3.50 | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN12.5KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.90 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN15KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.9 | Rated Speed (rpm) - 120 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN18KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN25KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.80 | Rated Speed (rpm) - 72 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN30KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 10.60 | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN36KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 12.30 | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN50KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 15.90 | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN60KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 19.40 | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN75KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 23 | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN90KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 29 | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN100KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 31 | Rated Speed (rpm) - 18 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN120KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 38 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN150KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 12 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN180KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN3KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.77 | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN3.6KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.1 | Rated Speed (rpm) - 500 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN5KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.90 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN6KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 3.4 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN7.5KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.3 | Rated Speed (rpm) - 240 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN9KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.20 | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN12.5KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7.20 | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN15KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.60 | Rated Speed (rpm) - 120 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN18KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 10.60 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN25KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 13.20 | Rated Speed (rpm) - 72 |
Add To Cart
Request Quote |