As informações abaixo estão em inglês
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
51 - 63 of 63 | Results Per Page | View |
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Torque at Max Output (lb-in)

Speed at Max Output (rpm)

Add To Cart / Contact Sales
Sort by
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 26.61 - 60 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 31.93 - 50 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 39.97 - 36 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 47.96 - 30 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 57.55 - 25 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 72.27 - 18 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 86.72 - 15 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 88 - 12 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 88 - 10 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 88 - 9 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 88 - 7 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 88 - 6 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 88 - 5 Request Quote
51 - 63 of 63 | Results Per Page | View |
1 2 3 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados