Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Torque Motors (Legacy)
Legacy / Discontinued Products
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Torque at Max Output (lb-in) |
Speed at Max Output (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
4TK10GN-AUL / 4GN5KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Torque at Max Output (lb-in) - 4.66 | Speed at Max Output (rpm) - 180 | Request Quote |
4TK10GN-AUL / 4GN6KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Torque at Max Output (lb-in) - 5.59 | Speed at Max Output (rpm) - 150 | Request Quote |
4TK10GN-AUL / 4GN7.5KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Torque at Max Output (lb-in) - 6.99 | Speed at Max Output (rpm) - 120 | Request Quote |
4TK10GN-AUL / 4GN9KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Torque at Max Output (lb-in) - 8.38 | Speed at Max Output (rpm) - 100 | Request Quote |
4TK10GN-AUL / 4GN12.5KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Torque at Max Output (lb-in) - 11.64 | Speed at Max Output (rpm) - 72 | Request Quote |
4TK10GN-AUL / 4GN15KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Torque at Max Output (lb-in) - 13.97 | Speed at Max Output (rpm) - 60 | Request Quote |
4TK10GN-AUL / 4GN18KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Torque at Max Output (lb-in) - 16.77 | Speed at Max Output (rpm) - 50 | Request Quote |
4TK10GN-AUL / 4GN25KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Torque at Max Output (lb-in) - 20.99 | Speed at Max Output (rpm) - 36 | Request Quote |
4TK10GN-AUL / 4GN30KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Torque at Max Output (lb-in) - 25.19 | Speed at Max Output (rpm) - 30 | Request Quote |
4TK10GN-AUL / 4GN36KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Torque at Max Output (lb-in) - 30.22 | Speed at Max Output (rpm) - 25 | Request Quote |
4TK10GN-AUL / 4GN50KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Torque at Max Output (lb-in) - 37.95 | Speed at Max Output (rpm) - 18 | Request Quote |
4TK10GN-AUL / 4GN60KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Torque at Max Output (lb-in) - 45.54 | Speed at Max Output (rpm) - 15 | Request Quote |
4TK10GN-AUL / 4GN75KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Torque at Max Output (lb-in) - 56.93 | Speed at Max Output (rpm) - 12 | Request Quote |
4TK10GN-AUL / 4GN90KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Torque at Max Output (lb-in) - 68.31 | Speed at Max Output (rpm) - 10 | Request Quote |
4TK10GN-AUL / 4GN100KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Torque at Max Output (lb-in) - 70 | Speed at Max Output (rpm) - 9 | Request Quote |
4TK10GN-AUL / 4GN120KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Torque at Max Output (lb-in) - 70 | Speed at Max Output (rpm) - 7 | Request Quote |
4TK10GN-AUL / 4GN150KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Torque at Max Output (lb-in) - 70 | Speed at Max Output (rpm) - 6 | Request Quote |
4TK10GN-AUL / 4GN180KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Torque at Max Output (lb-in) - 70 | Speed at Max Output (rpm) - 5 | Request Quote |
5TK20GN-AUL / 5GN3KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Torque at Max Output (lb-in) - 5.32 | Speed at Max Output (rpm) - 300 | Request Quote |
5TK20GN-AUL / 5GN3.6KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Torque at Max Output (lb-in) - 6.39 | Speed at Max Output (rpm) - 250 | Request Quote |
5TK20GN-AUL / 5GN5KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Torque at Max Output (lb-in) - 8.87 | Speed at Max Output (rpm) - 180 | Request Quote |
5TK20GN-AUL / 5GN6KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Torque at Max Output (lb-in) - 10.64 | Speed at Max Output (rpm) - 150 | Request Quote |
5TK20GN-AUL / 5GN7.5KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Torque at Max Output (lb-in) - 13.3 | Speed at Max Output (rpm) - 120 | Request Quote |
5TK20GN-AUL / 5GN9KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Torque at Max Output (lb-in) - 15.97 | Speed at Max Output (rpm) - 100 | Request Quote |
5TK20GN-AUL / 5GN12.5KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Torque at Max Output (lb-in) - 22.17 | Speed at Max Output (rpm) - 72 | Request Quote |