Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Torque Motors (Legacy)
Legacy / Discontinued Products
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Torque at Max Output (lb-in) |
Speed at Max Output (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
3TK6A-AULA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Torque at Max Output (lb-in) - 0.77 | Speed at Max Output (rpm) - 900 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN3KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Torque at Max Output (lb-in) - 1.87 | Speed at Max Output (rpm) - 300 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN3.6KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Torque at Max Output (lb-in) - 2.25 | Speed at Max Output (rpm) - 250 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN5KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Torque at Max Output (lb-in) - 3.12 | Speed at Max Output (rpm) - 180 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN6KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Torque at Max Output (lb-in) - 3.74 | Speed at Max Output (rpm) - 150 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN7.5KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Torque at Max Output (lb-in) - 4.68 | Speed at Max Output (rpm) - 120 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN9KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Torque at Max Output (lb-in) - 5.61 | Speed at Max Output (rpm) - 100 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN12.5KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Torque at Max Output (lb-in) - 7.8 | Speed at Max Output (rpm) - 72 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN15KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Torque at Max Output (lb-in) - 9.36 | Speed at Max Output (rpm) - 60 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN18KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Torque at Max Output (lb-in) - 11.23 | Speed at Max Output (rpm) - 50 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN25KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Torque at Max Output (lb-in) - 14.05 | Speed at Max Output (rpm) - 36 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN30KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Torque at Max Output (lb-in) - 16.86 | Speed at Max Output (rpm) - 30 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN36KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Torque at Max Output (lb-in) - 20.24 | Speed at Max Output (rpm) - 25 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN50KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Torque at Max Output (lb-in) - 25.41 | Speed at Max Output (rpm) - 18 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN60KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Torque at Max Output (lb-in) - 30.49 | Speed at Max Output (rpm) - 15 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN75KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Torque at Max Output (lb-in) - 38.12 | Speed at Max Output (rpm) - 12 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN90KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 10 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN100KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 9 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN120KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 7 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN150KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 6 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN180KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 5 |
Add To Cart
Request Quote |
4TK10A-AULA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Torque at Max Output (lb-in) - 1.15 | Speed at Max Output (rpm) - 900 |
Add To Cart
Request Quote |
4TK10GN-AUL / 4GN3KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Torque at Max Output (lb-in) - 2.79 | Speed at Max Output (rpm) - 300 |
Add To Cart
Request Quote |
4TK10GN-AUL / 4GN3.6KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Torque at Max Output (lb-in) - 3.35 | Speed at Max Output (rpm) - 250 |
Add To Cart
Request Quote |
4TK10GN-AUL / 4GN5KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Torque at Max Output (lb-in) - 4.66 | Speed at Max Output (rpm) - 180 |
Add To Cart
Request Quote |