As informações abaixo estão em inglês
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
1 - 25 of 63 | Results Per Page | View |
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Torque at Max Output (lb-in)

Speed at Max Output (rpm)

Add To Cart / Contact Sales
Sort by
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 0.77 - 900 Request Quote
- Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 1.15 - 900 Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 2.19 - 900 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 1.87 - 300 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 2.25 - 250 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3.12 - 180 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3.74 - 150 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 4.68 - 120 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5.61 - 100 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 7.8 - 72 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 9.36 - 60 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 11.23 - 50 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 14.05 - 36 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 16.86 - 30 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 20.24 - 25 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 25.41 - 18 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 30.49 - 15 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 38.12 - 12 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 44 - 10 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 44 - 9 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 44 - 7 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 44 - 6 Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 44 - 5 Request Quote
- Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 2.79 - 300 Request Quote
- Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3.35 - 250 Request Quote
1 - 25 of 63 | Results Per Page | View |
1 2 3 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados