Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
US Series AC Speed Control (Legacy)
Legacy / Discontinued Products
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
- Rated torque from 1.06 lb-in to 260 lb-in
- Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
US590-501U / 5GU60KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US590-501U / 5GU75KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1.2 ~ 21 |
Add To Cart
Request Quote |
US590-501U / 5GU90KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 1 ~ 17 |
Add To Cart
Request Quote |
US590-501U / 5GU100KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 0.9 ~ 16 |
Add To Cart
Request Quote |
US590-501U / 5GU120KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 0.75 ~ 13 |
Add To Cart
Request Quote |
US590-501U / 5GU150KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 0.6 ~ 10 |
Add To Cart
Request Quote |
US590-501U / 5GU180KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 177 | Variable Speed Range (r/min) - 0.5 ~ 8.8 |
Add To Cart
Request Quote |
US590-501U / 5GU50KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 210 | Variable Speed Range (r/min) - 1.8 ~ 32 |
Add To Cart
Request Quote |
US590-501U / 5GU60KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 250 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US590-501U / 5GU75KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 260 | Variable Speed Range (r/min) - 1.2 ~ 21 |
Add To Cart
Request Quote |
US590-501U / 5GU90KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 260 | Variable Speed Range (r/min) - 1 ~ 17 |
Add To Cart
Request Quote |
US590-501U / 5GU100KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 260 | Variable Speed Range (r/min) - 0.9 ~ 16 |
Add To Cart
Request Quote |
US590-501U / 5GU120KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 260 | Variable Speed Range (r/min) - 0.75 ~ 13 |
Add To Cart
Request Quote |
US590-501U / 5GU150KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 260 | Variable Speed Range (r/min) - 0.6 ~ 10 |
Add To Cart
Request Quote |
US590-501U / 5GU180KHA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 260 | Variable Speed Range (r/min) - 0.5 ~ 8.8 |
Add To Cart
Request Quote |
US590-502E / 5GU3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 15.9 | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU3.6KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 18.5 | Variable Speed Range (r/min) - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU5KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 26 | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU6KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 30 | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU7.5KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 38 | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU9KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 46 | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU12.5KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 59 | Variable Speed Range (r/min) - 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU15KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU18KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 84 | Variable Speed Range (r/min) - 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Add To Cart
Request Quote |
US590-502E / 5GU25KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 106 | Variable Speed Range (r/min) - 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Add To Cart
Request Quote |