Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
US Series AC Speed Control (Legacy)
Legacy / Discontinued Products
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
- Rated torque from 1.06 lb-in to 260 lb-in
- Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Permissible Torque (1200 r/min) (lb-in) |
Variable Speed Range (r/min) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
US425-402E / 4GN60KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 45 [60 Hz] 66 [50 Hz] | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Add To Cart
Request Quote |
US425-402E / 4GN75KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 56 [60 Hz] 70 [50 Hz] | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] |
Add To Cart
Request Quote |
US425-402E / 4GN90KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 68 [60 Hz] 70 [50 Hz] | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] |
Add To Cart
Request Quote |
US425-402E / 4GN100KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Add To Cart
Request Quote |
US425-402E / 4GN120KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 0.75 ~ 11 [50 Hz] 0.75 ~ 13 [60 Hz] |
Add To Cart
Request Quote |
US425-402E / 4GN150KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 0.6 ~ 9 [50 Hz] 0.6 ~ 10 [60 Hz] |
Add To Cart
Request Quote |
US425-402E / 4GN180KA | - AC Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 70 | Variable Speed Range (r/min) - 0.5 ~ 7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Add To Cart
Request Quote |
US540-401U / 5GN3KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 5.5 | Variable Speed Range (r/min) - 30 ~ 533 |
Add To Cart
Request Quote |
US540-401U / 5GN3.6KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 6.7 | Variable Speed Range (r/min) - 25 ~ 444 |
Add To Cart
Request Quote |
US540-401U / 5GN5KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 9.7 | Variable Speed Range (r/min) - 18 ~ 320 |
Add To Cart
Request Quote |
US540-401U / 5GN6KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 11.5 | Variable Speed Range (r/min) - 15 ~ 266 |
Add To Cart
Request Quote |
US540-401U / 5GN7.5KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 14.1 | Variable Speed Range (r/min) - 12 ~ 213 |
Add To Cart
Request Quote |
US540-401U / 5GN9KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 16.8 | Variable Speed Range (r/min) - 10 ~ 177 |
Add To Cart
Request Quote |
US540-401U / 5GN12.5KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 23 | Variable Speed Range (r/min) - 7.2 ~ 128 |
Add To Cart
Request Quote |
US540-401U / 5GN15KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 28 | Variable Speed Range (r/min) - 6 ~ 106 |
Add To Cart
Request Quote |
US540-401U / 5GN18KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 33 | Variable Speed Range (r/min) - 5 ~ 88 |
Add To Cart
Request Quote |
US540-401U / 5GN25KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 41 | Variable Speed Range (r/min) - 3.6 ~ 64 |
Add To Cart
Request Quote |
US540-401U / 5GN30KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 50 | Variable Speed Range (r/min) - 3 ~ 53 |
Add To Cart
Request Quote |
US540-401U / 5GN36KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 60 | Variable Speed Range (r/min) - 2.5 ~ 44 |
Add To Cart
Request Quote |
US540-401U / 5GN50KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 76 | Variable Speed Range (r/min) - 1.8 ~ 32 |
Add To Cart
Request Quote |
US540-401U / 5GN60KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 88 | Variable Speed Range (r/min) - 1.5 ~ 26 |
Add To Cart
Request Quote |
US540-401U / 5GN75KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 88 | Variable Speed Range (r/min) - 1.2 ~ 21 |
Add To Cart
Request Quote |
US540-401U / 5GN90KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 88 | Variable Speed Range (r/min) - 1 ~ 17 |
Add To Cart
Request Quote |
US540-401U / 5GN100KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 88 | Variable Speed Range (r/min) - 0.9 ~ 16 |
Add To Cart
Request Quote |
US540-401U / 5GN120KA | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Permissible Torque (1200 r/min) (lb-in) - 88 | Variable Speed Range (r/min) - 0.75 ~ 13 |
Add To Cart
Request Quote |