Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
V Series Induction Motors (Legacy)
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
VHI206A-120U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 37 | Rated Speed (rpm) - 15 | Request Quote |
VHI206A-15U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.8 | Rated Speed (rpm) - 120 | Request Quote |
VHI206A-180U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 10 | Request Quote |
VHI206A-18U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.8 | Rated Speed (rpm) - 100 | Request Quote |
VHI206A-300U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 6 | Request Quote |
VHI206A-30U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 9.7 | Rated Speed (rpm) - 60 | Request Quote |
VHI206A-360U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 360 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 5 | Request Quote |
VHI206A-36U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 11.5 | Rated Speed (rpm) - 50 | Request Quote |
VHI206A-5U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.59 | Rated Speed (rpm) - 360 | Request Quote |
VHI206A-60U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 18.5 | Rated Speed (rpm) - 30 | Request Quote |
VHI206A-6U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.94 | Rated Speed (rpm) - 300 | Request Quote |
VHI206A-90U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 28 | Rated Speed (rpm) - 20 | Request Quote |
VHI206A-9U | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.9 | Rated Speed (rpm) - 200 | Request Quote |
VHI206C-120E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 45 [50 Hz] 37 [60 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHI206C-15E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.8 [50 Hz] 4.8 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Request Quote |
VHI206C-180E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHI206C-18E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.9 [50 Hz] 5.8 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Request Quote |
VHI206C-300E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHI206C-30E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 11.5 [50 Hz] 9.7 [60 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
VHI206C-360E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 360 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 5 | Request Quote |
VHI206C-36E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13.2 [50 Hz] 11.5 [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Request Quote |
VHI206C-5E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.94 [50 Hz] 1.59 [60 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote |
VHI206C-60E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 22 [50 Hz] 18.5 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote |
VHI206C-6E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.3 [50 Hz] 1.94 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Request Quote |
VHI206C-90E | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 33 [50 Hz] 28 [60 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote |