Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
V Series Reversible Motors (Legacy)
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
VHR425C-120E | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
VHR425C-180E | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
VHR425C-300E | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Request Quote |
VHR425C-360E | - Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 360 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 5 [60 Hz] 4.2 [50 Hz] | Request Quote |
VHR540AT-5U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 360 | Request Quote |
VHR540AT-6U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 13.2 | Rated Speed (rpm) - 300 | Request Quote |
VHR540AT-9U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 19.4 | Rated Speed (rpm) - 200 | Request Quote |
VHR540AT-15U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 31 | Rated Speed (rpm) - 120 | Request Quote |
VHR540AT-18U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 38 | Rated Speed (rpm) - 100 | Request Quote |
VHR540AT-30U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 62 | Rated Speed (rpm) - 60 | Request Quote |
VHR540AT-36U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 74 | Rated Speed (rpm) - 50 | Request Quote |
VHR540AT-60U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 123 | Rated Speed (rpm) - 30 | Request Quote |
VHR540AT-90U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 184 | Rated Speed (rpm) - 20 | Request Quote |
VHR540AT-120U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 230 | Rated Speed (rpm) - 15 | Request Quote |
VHR540AT-180U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 | Request Quote |
VHR540AT-300U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 6 | Request Quote |
VHR540A-5U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 360 | Request Quote |
VHR540A-6U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 13.2 | Rated Speed (rpm) - 300 | Request Quote |
VHR540A-9U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 19.4 | Rated Speed (rpm) - 200 | Request Quote |
VHR540A-15U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 31 | Rated Speed (rpm) - 120 | Request Quote |
VHR540A-18U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 38 | Rated Speed (rpm) - 100 | Request Quote |
VHR540A-30U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 62 | Rated Speed (rpm) - 60 | Request Quote |
VHR540A-36U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 74 | Rated Speed (rpm) - 50 | Request Quote |
VHR540A-60U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 123 | Rated Speed (rpm) - 30 | Request Quote |
VHR540A-90U | - Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 184 | Rated Speed (rpm) - 20 | Request Quote |