Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
V Series Reversible Motors (Legacy)
Legacy / Discontinued Products
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
- Rated torque from 1.59 lb-in to 350 lb-in
- Designed for long-term performance (10,000 hours)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
VHR206C-360E | - Reversible Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 360 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 5 [60 Hz] 4.2 [50 Hz] |
Add To Cart
Request Quote |
VHR315A-5U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.1 | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
VHR315A-6U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
VHR315A-9U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7.5 | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |
VHR315A-15U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 12.3 | Rated Speed (rpm) - 120 |
Add To Cart
Request Quote |
VHR315A-18U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 15 | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
VHR315A-30U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 23 | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
VHR315A-36U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 29 | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
VHR315A-60U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 47 | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
VHR315A-90U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 71 | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
VHR315A-120U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
VHR315A-180U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
VHR315A-300U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 300 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 6 |
Add To Cart
Request Quote |
VHR315A-360U | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 360 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 5 |
Add To Cart
Request Quote |
VHR315C-5E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.9 [50 Hz] 4.1 [60 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] |
Add To Cart
Request Quote |
VHR315C-6E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 6 [50 Hz] 5 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
VHR315C-9E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.8 [50 Hz] 7.5 [60 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] |
Add To Cart
Request Quote |
VHR315C-15E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 15 [50 Hz] 12.3 [60 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] |
Add To Cart
Request Quote |
VHR315C-18E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 17.7 [50 Hz] 15 [60 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] |
Add To Cart
Request Quote |
VHR315C-30E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 28 [50 Hz] 23 [60 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] |
Add To Cart
Request Quote |
VHR315C-36E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 34 [50 Hz] 29 [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] |
Add To Cart
Request Quote |
VHR315C-60E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 57 [50 Hz] 47 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] |
Add To Cart
Request Quote |
VHR315C-90E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 85 [50 Hz] 71 [60 Hz] | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] |
Add To Cart
Request Quote |
VHR315C-120E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] |
Add To Cart
Request Quote |
VHR315C-180E | - Reversible Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] |
Add To Cart
Request Quote |